Vishay thick film and thin film resistor arrays, which combine multiple resistors in a single package, showcase our expertise
in resistive technology. Vishay also offers Resistor/Capacitor Networks.
- Configurations
-
- Resistor/capacitor networks (9)
- Resistor arrays (11)
- Resistor Networks (67)
- Features
-
- Military/ESA (3)
- Resistance
-
- 10 Ohms or smaller (3)
- 10 to 10K Ohms (55)
- 10K to 10M Ohms (45)
- 1M to 1G Ohms (11)
- Resistance Tolerance
-
- 0.05% and better (15)
- 0.1% and better (37)
- 0.5% and better (37)
- 1% and better (47)
- 5% and better (50)
- TCR (ppm/C)
-
- 5 or below (5)
- Power
-
- .25W or below (58)
- .5W or below (59)
- 1W or below (59)
- 1W to 5W (4)
- Mounting and Configuration
-
- Through hole (30)
- Surface mount (9)
- Package Sizes
-
- Smaller than 0603 (8)
- 0603 and larger (6)
- Technologies
-
- Thick film (22)
- Thin film (39)