VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsCompany Info
Products A-Z:Resistor networks>Ultra-stable (24 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (30):
  Application Note (4)
  Ordering Info (1)
  Technical Note (7)
  Promotional Material (18)
Press Releases
Resistor networks: Ultra-stable
TechnologyBulk Metal Foil
BrandVishay Foil Resistors

All 24 datasheets shown.
SeriesDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
300144infoSmall Package Molded Voltage Dividers, PairResistor Networks, Divider20.0050.2 100 20 K
300144Z (Z-Foil)infoSmall Package Molded Voltage Dividers, PairResistor Networks, Divider0.050.0050.2 100 20 K
300145infoSmall Package Molded Voltage Dividers, PairResistor Networks, Divider20.005 100 20 K
300145Z (Z-Foil)infoSmall Package Molded Voltage Dividers, PairResistor Networks, Divider0.050.005 100 20 K
300190 - 300199 & 300210 - 300212infoMolded Resistor Networks 2R, 3R, 4R Voltage Dividers Bridge Circuits AttenuatorsResistor Networks, Divider20.005 1 150 K
300190Z - 300199Z & 300210Z - 300212Z (Z-Foil)infoMolded Resistor Networks 2R, 3R, 4R Voltage Dividers Bridge Circuits AttenuatorsResistor Networks, Divider0.050.005 1 150 K
DIP: 1442, 1445, 1446infoCeramic Dual In Line PackageResistor Networks20.005 5 80 K
DIP: 1457infoCeramic Dual In Line PackageResistor Networks20.005 5 80 K
DIP: 1460infoCeramic Dual In Line PackageResistor Networks20.005 5 80 K
DSMinfoHigh Precision Surface Mount Molded Voltage DividerResistor Networks20.010.1 100 20 K
DSMZ (Z-Foil)infoUltra High Precision Surface Mount Molded Voltage DividerResistor Networks0.050.010.1 100 10 K
SMNinfo4 Resistor High Precision SM Network Voltage Divider Dual-In-Line Molded Package 50 MIL PitchResistors, Fixed20.010.4 100 10 K
SMNZ (Z-Foil)infoUltra High Precision 4 Resistor Surface Mount Network Dual-In-Line Molded PackageResistors, Fixed0.050.010.4 100 10 K
TO: 1401infoGlass to Metal Seal HeadersResistor Networks20.005 5 80 K
TO: 1403infoGlass to Metal Seal HeadersResistor Networks20.005 5 80 K
TO: 1413infoGlass to Metal Seal HeadersResistor Networks20.005 5 80 K
TO: 1417infoGlass to Metal Seal HeadersResistor Networks20.005 5 80 K
TO: 1419infoGlass to Metal Seal HeadersResistor Networks20.005 5 80 K
TO: 1421infoGlass to Metal Seal HeadersResistor Networks20.005 5 80 K
TO: 1422infoGlass to Metal Seal HeadersResistor Networks20.005 5 80 K
VFB1012D (Z-Foil)infoUltra High Precision Flip Chip Ball Grid Array Voltage Dividing ResistorResistor Networks0.050.010.21012 1000 10 K
VFCD 1505 Integrated Construction (Z-Foil)infoUltra Precision Flip Chip Resistor, Special DesignNetworks0.050.010.1 1000 10 K
VHD144infoHermetic Versions of the Molded Divider 300144Resistor Networks, Divider20.0050.2 100 20 K
VHD200infoHermetic Sealed Oil Filled Voltage Divider Ultimate Ratio Match and TC Tracking Limit0.1
VSM40, 42, 45, 46 (8, 14, and 16 Pin Side)infoHermetic Resistor Networks in Gull Wing ConfigurationResistor Networks20.005 5 80 K
VSM85, 86, 87, 88, 89infoHermetic Resistor Networks in Leadless Chip Carrier (LCC) ConfigurationResistor Networks20.005 5 80 K
VSR144infoIndustrial Grade Miniature Voltage DividerResistor Networks, Divider40.050.2 100 20 K
SeriesDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account