|
The Key Benefits:
Space-saving - footprint reduced by 40
%
Simplified assembly and component
management
Lead (Pb)-free product supports
tin-lead and lead (Pb)-free soldering processes
Stable and accurate performance
Competitively priced
The Key Applications:
Vishay Beyschlag's ACAS 0612 precision resistor arrays are ideal for
applications that require accurate and stable resistor performance,
tolerance matching and temperature coefficient (T.C.) tracking. Key
applications include:
Precision analog circuits
Voltage dividers
Feedback circuits
Signal conditioning
Quad Flat Chip Resistor Arrays in 1.6 mm x 3.2 mm Package Reduce Footprint
by 40 % and Offer Matched Tolerances as Low as ±
0.05 %
The News:
New precision resistor arrays from Vishay combine close tolerance and low
thermal coefficient performance with a 40 % smaller footprint than
conventional solutions.
Advanced thin film technology
Superior overall stability
Case sizes:
-
Imperial: 0612
-
Metric: RR 1632M
Four resistors on one substrate
Tight TCR of ± 25 ppm/K and TC
tracking
as low as 10 ppm/K (equivalent to other manufacturers' "± 5
ppm/K" devices)
Tolerance of ± 0.25 % and matched
tolerance of 0.1 % (commonly quoted as ± 0.05 %)
Different resistance values are
possible with a maximum ratio of 1:5
Rmin/Rmax
Green product, supports lead (Pb)-free
soldering
Key Device Specifications:
|
TECHNICAL
SPECIFICATIONS
|
ACAS 0612
|
|
DESCRIPTION
|
PRECISION
|
PROFESSIONAL
|
|
EIA size
|
0612
|
0612
|
|
Metric
size
|
RR 1632M
|
RR 1632M
|
|
Configuration,
isolated
|
4 x 0603
|
4 x 0603
|
|
Design:
all
equal
two
pairs
different
values
|
AE
TP
DF
|
AE
TP
DF
|
|
Resistance
values
|
100 Ω to 221 kΩ
|
100 Ω to 221 kΩ
|
|
Tolerance:
absolute
|
± 0.25 %
|
± 1 %
|
|
matching
|
0.1 %
|
|
|
Temperature
coefficient:
absolute
|
± 25 ppm/K
|
± 50 ppm/K
|
|
tracking
|
10 ppm/K
|
|
|
Max. resistance
ratio Rmin/Rmax
|
1:5
|
1:10
|
|
Climatic
category
(LCT/UCT/days)
|
55/125/56
|
55/155/56
|
|
Rated
dissipation: P70(2)
element
package 4 x
0603
|
0.1
W
0.3 W
|
0.1
W
0.3 W
|
|
Operating
voltage
|
75 V
|
75 V
|
|
Film
temperature
|
125 °C
|
155 °C
|
|
Insulation
voltage (Uins) against ambient and between isolated
resistors, continuous
|
75 V
|
75 V
|
The resistors are lead (Pb)-free and the
pure tin plating provides compatibility with lead (Pb)-free and
lead-containing soldering processes. The immunity of the plating against
tin whisker growth has been proven under extensive testing, and all
products comply with the CEFIC-EECA-EICTA list of legal restrictions on
hazardous substances.
Products fully comply with the following
directives:
- 2000/53/EC
End of Vehicle Life Directive (ELV)
- 2000/53/EC
Annex II to End of Vehicle Life Directive (ELV II)
- 2002/95/EC
Restriction of the use of Hazardous Substances Directive (RoHS)
- 2002/96/EC
Waste Electrical and Electronic Equipment Directive (WEEE)
The Perspective:
Combining close tolerance and low thermal coefficient performance, Vishay
Beyschlag's new RoHS-compliant precision resistors in 0612 outline with
convex termination offer an accurate, cost-effective solution for the
development of designs with limited board space where high repeatability
and stable performance are required.
Availability:
Samples are available now. Lead time for production quantities is
6 to 8 weeks.
Professional
Precision
|