VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistor networks> Resistor networks>Ultra-stable (15 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (27):
  Application Note (4)
  Ordering Info (1)
  Technical Note (7)
  Promotional Material (15)
Press Releases
Resistor networks: Resistor networks - Ultra-stable
TechnologyBulk Metal Foil
TypeResistor Networks
BrandVishay Foil Resistors

All 15 datasheets shown.
SeriesDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
DIP: 1442, 1445, 1446infoCeramic Dual In Line Package20.005 5 80 K
DIP: 1457infoCeramic Dual In Line Package20.005 5 80 K
DIP: 1460infoCeramic Dual In Line Package20.005 5 80 K
DSMinfoHigh Precision Surface Mount Molded Voltage Divider20.010.1 100 20 K
DSMZ (Z-Foil)infoUltra High Precision Surface Mount Molded Voltage Divider0.050.010.1 100 10 K
TO: 1401infoGlass to Metal Seal Headers20.005 5 80 K
TO: 1403infoGlass to Metal Seal Headers20.005 5 80 K
TO: 1413infoGlass to Metal Seal Headers20.005 5 80 K
TO: 1417infoGlass to Metal Seal Headers20.005 5 80 K
TO: 1419infoGlass to Metal Seal Headers20.005 5 80 K
TO: 1421infoGlass to Metal Seal Headers20.005 5 80 K
TO: 1422infoGlass to Metal Seal Headers20.005 5 80 K
VFB1012D (Z-Foil)infoUltra High Precision Flip Chip Ball Grid Array Voltage Dividing Resistor0.050.010.21012 1000 10 K
VSM40, 42, 45, 46 (8, 14, and 16 Pin Side)infoHermetic Resistor Networks in Gull Wing Configuration20.005 5 80 K
VSM85, 86, 87, 88, 89infoHermetic Resistor Networks in Leadless Chip Carrier (LCC) Configuration20.005 5 80 K
SeriesDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account