VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistor networks> Resistor networks>Power 1W to 5W (6 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (8):
  Approval Documents (1)
  Ordering Info (2)
  Reference Data (2)
  Tape and Reel Info (1)
  Promotional Material (2)
Press Releases
Resistor networks: Resistor networks - Power 1W to 5W
TypeResistor Networks
BrandsVishay Dale, Vishay Thin Film

All 6 datasheets shown.
SeriesTechnologyDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Resistance (min) (Ohms)Resistance (max) (Ohms)
MSMinfoThick FilmThick Film Resistor Networks, Military, MIL-PRF-83401 Qualified, Type RZ, Single-In-Line, Molded SIP; 01, 03, 05 Schematics10021 10 1 M
1.08
1.32
1.4 10 1 M
1.8
SOGC 01,03,05 SchematicsinfoThick FilmDual Inline Package, Small Outline Molded DIP, 16 or 20 Pins, Rugged, Molded Case Construction, Highly Stable, Automatic Surface Mount Compatible, Reduces Assembly Costs, Uniform Performance Characteristics10011.6 10 1 M
2
SOGC, 45 and 46 SchematicsinfoThick FilmDual Inline Package, Small Outline Molded DIP, 16 or 20 Pins, Rugged, Molded Case Construction, Highly Stable, Automatic Surface Mount Compatible, Reduces Assembly Costs, Uniform Performance Characteristics10021.6 150 150
180 180
270 270
330 330
820 820
2 150 150
180 180
270 270
330 330
820 820
TOMCinfoThin FilmDual In Line, SOIC , 14-16 Pin Medium Body Molded 250.0251 100 100 K
VSOR2000S1infoThin FilmSOIC, V35 Terminator 1000.51.6 50 125
WOMCinfoThin FilmDual In Line, SOIC , 14-16 Pin Wide Body Molded 250.051 100 500 K
SeriesTechnologyDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account