Searching . . .

Related press releases

April 19, 2012

Vishay Intertechnology Introduces New AEC-Q200-Qualified, Dual-in-Line Thin Film Resistor Networks in 14- or 16-Pin SOIC Packages

March 26, 2012

Vishay Intertechnology Announces “Super 12” Featured Products for 2012

February 09, 2012

Vishay Intertechnology Introduces New MIL-PRF-83401-Qualified Single-in-Line Thin Film Resistor Network

December 08, 2011

Vishay Intertechnology Introduces New Dual-in-Line Thin Film Resistor Networks Offering High-Temperature Operation to + 215 °C and Ratio Tolerances to ± 0.05 %

April 27, 2011

Vishay Intertechnology Extends Resistance Range of ORN Thin Film, Molded, Dual-In-Line Resistor Networks

April 04, 2011

Vishay Intertechnology Releases New Series of Thin Film, Molded, Dual-in-Line Resistor Voltage Dividers With Tight Ratio Tolerance of ± 0.05 %, Ratio Stability of ±0.015 %, and TCR Tracking of ± 5 PPM/°C

March 11, 2010

Vishay’s New Series of Ceramic Package Bases for High-Power LED Devices Offers Ultra-Low Thermal Resistance Down to 3 K/W

August 19, 2009

Vishay Releases Industry’s First Series of Precision Thin Film Surface-Mount Resistor Networks and Dividers in 4-mm by 4-mm Dual Flat No-Lead Package With 0.8-mm Pitch and 1-mm Profile

July 30, 2004

Vishay's New MP Series Thin Film Resistor Divider Networks Are First to Offer 0.05% Resistance Ratio Tolerance in 1.1-mm-Thin Package and TCR Tracking of 2 ppm/°C

July 16, 2004

Vishay's New Thin Film High-Value Precision Single In-Line Resistors Are First to Offer Low Resistance Tolerance of ±0.01% Over 50-Kilohm to 10-Megohm Range

June 16, 2004

Vishay Extends MPM and ORN Series: New Resistor Networks Rated for Industry-Low 0.01% Ratio Tolerance in SOT 23, 8 Pin SOIC Packages

June 22, 2001

Industry's First Thermally Enhanced LITTLE FOOT SC-70 Power MOSFETs Deliver Threefold Improvement for Thermal Resistance, Feature ESD Protection to 2000 V

June 22, 2001

Vishay Launches New Thin Film Resistor Networks in Surface-Mount SOT-143:

March 24, 2000

Vishay Launches New Precision Matched-Pair Resistors in Surface-Mount SOT-23

March 15, 2000

Vishay Intertechnology Releases New Thin Film Precision Resistor Networks in SOIC Packages

March 13, 2000

New Surface-Mount Thin Film Resistor Networks for Industrial, Medical, Communications, and Computing Systems

Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword
Useful Links