October 19, 2007
Vishay’s New DSMZ Ultra-High-Precision Z-Foil Surface-Mount Voltage Divider Combines Typical TCR Tracking of <0.1 ppm/°C (0 °C to +60 °C), PCR Tracking of 5 ppm at Rated Power, Tolerance Match of ±0.01 %, and Electrostatic Discharge (ESD) Rating Above 25,000 V