VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistor networks> Resistor networks>Thin film (33 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (17):
  Approval Documents (1)
  Non-English Datasheet (4)
  Ordering Info (2)
  Reference Data (2)
  Tape and Reel Info (1)
  Promotional Material (7)
Press Releases
Resistor networks: Resistor networks - Thin film
TechnologyThin Film
TypeResistor Networks
BrandsVishay Dale, Vishay Electro-Films, Vishay Sfernice, Vishay Techno, Vishay Thin Film

All 33 datasheets shown.
SeriesDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Resistance (min) (Ohms)Resistance (max) (Ohms)
CS NetworksinfoCeramic Sandwich, Single-In-Line Resistor Networks (Low profile 0.20 Custom))500.020.1 20 500 K
100.01 2 M
CSDinfoDual-In-Line, Ceramic Sandwich Custom100.010.1
0.5
CSOinfoSOIC, Ceramic Sandwich Custom Resistor Networks 250.020.1 100 1.5 M
0.5
CTSPinfoSingle-In-Line Molded 6-10 Pin Custom100.0250.1 20 500 K
25
500
Custom NetworksinfoQuadpack, Thick Film Surface Mount Networks
Custom NetworksinfoThick Film Networks, Molded SIPs, DIPs, and Coated SIPs0.510000.10000.
DFM (Military M83401)infoThick Film Resistor Networks, Military, MIL-PRF-83401 Qualified, Type RZ030, Schematics A(11), B (12), J(15)
FP200, 201, 202infoHermetic Flat-Packs100.010.8
70
HD (Custom)infoDual-In-Line Heremtic Custom100.020.1 50 0
LCC/TLCCinfoLeadless Ceramic Chip Carriers Hermetic 16-24 Terminal Standard 250.10.05 10 120 K
200 K
250 K
100 100 K
1000
110 K
0.1 10 120 K
200 K
250 K
100 100 K
1000
110 K
0.5 10 120 K
200 K
250 K
100 100 K
1000
110 K
MCNinfoCapacitor Networks, Molded SIP
MDM (Military M83401)infoThick Film Resistor Networks Military, MIL-PRF-83401 Qualified, Type RZ Dual-In-Line Package, 01, 03, 05 Schematics
MPinfoSurface Mount Network250.10.15 250 50 K
MPD/MPDAinfoSOT-143, 2 isolated Resistor Divider 250.050.1 500 100 K
0.2
MSM (Military M83401)infoThick Film Resistor Networks Military, MIL-PRF-83401 Qualified, Type RZ Single-In-Line, Molded SIP; 01, 03, 05 Schematics
NOMCinfoDual In Line, SOIC , 14-16 Pin Narrow Body Molded 100.0250.05 100 500 K
0.4
0.5
ORNinfoSOIC, 8 pin 4 Resistor 250.0250.1
0.4
Quick-Net® PrototypesinfoGuidelines250.10.025 100 55 K
200 120 K
400 250 K
RCNinfoThin Film Filter Networks1000000.2500000.
RMKD (CNP)infoHermetic, Dual-In-Line Packaged Resistor Networks00.10.1255000000.0.
RMKMS (CNM)infoMolded, 50 Mil Pitch, Dual-In-Line Resistor Networks00.10.255000000.2000000000.
SLCCinfoHermetic, 50 Mil Pitch, Leadless Chip Resistor Networks0.10.5
SLRinfoSingle Layer Resistor Carrier Networks 500.05 10 500 K
T16L08 and T16LR8infoThick Film Resistor Networks, Dual-In-Line, 8 Bit020.05250000.0.
TAS (CNS)infoConformal, Single-In-Line Resistor Networks00.1
TDPinfoDual-In-Line Molded 14-16 Pin Standard250.010.05 100 100 K
0.1
0.8
TOMCinfoDual In Line, SOIC , 14-16 Pin Medium Body Molded 250.0250.05 100 100 K
0.1
0.75
1
TSPinfoSingle-In-Line Molded 6, 8, 10 Pin Standards Standard250.050.1 100 200 K
0.5
25
VSOR2000S1infoSOIC, V35 Terminator 1000.51.6 50 125
VTF (Custom)infoSingle-In-Line Conformal Custom100.010.1 20 2 M
VTF (Standard)infoSingle-In-Line Conformal, 3-10 Pin Standards100.001
VTSR, VSSR, VSORinfoMolded, 25 or 50 Mil Pitch, Dual-In-Line Resistor Networks516 10 10
WOMCinfoDual In Line, SOIC , 14-16 Pin Wide Body Molded 250.050.05 100 500 K
0.5
1
SeriesDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account