VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistor networks> Resistor networks>Through hole (38 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (31):
  Application Note (4)
  Approval Documents (1)
  Non-English Datasheet (1)
  Ordering Info (3)
  Reference Data (2)
  Tape and Reel Info (1)
  Technical Note (7)
  Promotional Material (12)
Resistor networks: Resistor networks - Through hole
TypeResistor Networks
BrandsVishay Dale, Vishay Electro-Films, Vishay Foil Resistors, Vishay Sfernice, Vishay Techno, Vishay Thin Film

All 38 datasheets shown.
SeriesTechnologyDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
CS NetworksinfoThin FilmCeramic Sandwich, Single-In-Line Resistor Networks (Low profile 0.20 Custom))500.020.1 20 500 K
100.01 2 M
CSCinfoThick FilmThick Film Resistor Networks, Single In Line, Coated SIP, Resistor Elements Protected by Tough Epoxy Conformal Coating, Available in Bag or Tube Pack10010.2 10 2.2 M
0.25
0.3
0.4
CSDinfoThin FilmDual-In-Line, Ceramic Sandwich Custom100.010.1
0.5
CTSPinfoThin FilmSingle-In-Line Molded 6-10 Pin Custom100.0250.1 20 500 K
25
500
Custom NetworksinfoThin FilmQuadpack, Thick Film Surface Mount Networks
Custom NetworksinfoThin FilmThick Film Networks, Molded SIPs, DIPs, and Coated SIPs0.510000.10000.
DFM (Military M83401)infoThin FilmThick Film Resistor Networks, Military, MIL-PRF-83401 Qualified, Type RZ030, Schematics A(11), B (12), J(15)
DFP14 and DFP16infoThick FilmMilitary, Hot Solder Dip or Gold Plated Leads, Highly Stable, Passes MIL-STD-202 Method 210, Condition E ""Resistance to Soldering Heat"" Test502 10 1 M
DIP: 1442, 1445, 1446infoBulk Metal FoilCeramic Dual In Line Package20.005 5 80 K
DIP: 1457infoBulk Metal FoilCeramic Dual In Line Package20.005 5 80 K
DIP: 1460infoBulk Metal FoilCeramic Dual In Line Package20.005 5 80 K
HD (Custom)infoThin FilmDual-In-Line Heremtic Custom100.020.1 50 0
MCNinfoThin FilmCapacitor Networks, Molded SIP
MDM (Military M83401)infoThin FilmThick Film Resistor Networks Military, MIL-PRF-83401 Qualified, Type RZ Dual-In-Line Package, 01, 03, 05 Schematics
MDP14 and MDP16infoThick Film, MoldedDual Inline Package, Molded DIP, 01, 03, 05 Schematics, Rugged, Molded Case Construction, Highly Stable, Automatic Insert Compatible, Uniform Performance Characteristics, Available in Tube Pack10010.125 10 2.2 M
0.25 10 2.2 M
MDP16-45 and MDP16-46infoThick Film, MoldedDual Inline Package, Molded DIP, Rugged, Molded Case Construction, Highly Stable, Automatic Insert Compatible, Available in Tube Pack, Reduces Assembly Costs10020.125MDP1645
1505MDP1646
MRinfoMetal Film or WirewoundResistor Networks, Wirewound or Metal Film Technologies500.10.1 0.1 10 M
MSM (Military M83401)infoThin FilmThick Film Resistor Networks Military, MIL-PRF-83401 Qualified, Type RZ Single-In-Line, Molded SIP; 01, 03, 05 Schematics
MSPinfoThick FilmSingle Inline Package, Molded SIP, 01, 03, 05 Schematics, 6, 8, 9, or 10 Pin 'A' Profile, 6, 8, or 10 Pin 'C' Profile, Highly Stable, Rugged, Molded Case Construction, Automatic Insert Compatible10010.2 10 2.2 M
0.25
0.3
0.4
RCNinfoThin FilmThin Film Filter Networks1000000.2500000.
RMKD (CNP)infoThin FilmHermetic, Dual-In-Line Packaged Resistor Networks00.10.1255000000.0.
RMKMS (CNM)infoThin FilmMolded, 50 Mil Pitch, Dual-In-Line Resistor Networks00.10.255000000.2000000000.
SIL-HRinfoThick FilmHigh Reliability Network Resistors, Thick Film Technology20.1 46.4 1 M
0.18
0.5
0.7
0.8
0.9
SLCCinfoThin FilmHermetic, 50 Mil Pitch, Leadless Chip Resistor Networks0.10.5
T16L08 and T16LR8infoThin FilmThick Film Resistor Networks, Dual-In-Line, 8 Bit020.05250000.0.
TAS (CNS)infoThin FilmConformal, Single-In-Line Resistor Networks00.1
TDPinfoThin FilmDual-In-Line Molded 14-16 Pin Standard250.010.05 100 100 K
0.1
0.8
TO: 1401infoBulk Metal FoilGlass to Metal Seal Headers20.005 5 80 K
TO: 1403infoBulk Metal FoilGlass to Metal Seal Headers20.005 5 80 K
TO: 1413infoBulk Metal FoilGlass to Metal Seal Headers20.005 5 80 K
TO: 1417infoBulk Metal FoilGlass to Metal Seal Headers20.005 5 80 K
TO: 1419infoBulk Metal FoilGlass to Metal Seal Headers20.005 5 80 K
TO: 1421infoBulk Metal FoilGlass to Metal Seal Headers20.005 5 80 K
TO: 1422infoBulk Metal FoilGlass to Metal Seal Headers20.005 5 80 K
TSPinfoThin FilmSingle-In-Line Molded 6, 8, 10 Pin Standards Standard250.050.1 100 200 K
0.5
25
VTF (Custom)infoThin FilmSingle-In-Line Conformal Custom100.010.1 20 2 M
VTF (Standard)infoThin FilmSingle-In-Line Conformal, 3-10 Pin Standards100.001
VTSR, VSSR, VSORinfoThin FilmMolded, 25 or 50 Mil Pitch, Dual-In-Line Resistor Networks516 10 10
SeriesTechnologyDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account