VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsCompany Info
Products A-ZResistor Networks New CDHV Surface-Mount Thick Film Chip Resistor Divider
Contact information for:
Distributors
Sales Representatives
Sales Offices

The News:
Vishay Intertechnology, Inc. (NYSE: VSH) announces the release of the new CDHV, a surface-mount chip resistor divider with a small size profile that achieves outstanding ratio stability under high voltages.

Features:
      Voltages up to 3 kV
      Excellent voltage coefficient down to 5 ppm/V
      Resistance values of 1 megohm to 20 gigohms
      Broad range of standard and custom resistance ratios from 10:1 to 500:1
      Outstanding ratio stability of <0.03 % at full power and 70 °C at 2,000 hours
      Absolute resistance tolerance options range from ±20 % down to ±1 %, with ratio tolerance options to 1 %
      Temperature coefficient of resistance is available to ±100 ppm/°C over a –55 °C to +150 °C operating range
      Small 2512 case with choice of top-only or wraparound terminations

The Key Applications:
• Voltage division in high-voltage power supplies, inverters, regulators, and control circuits
• End products to include power supplies and inverter controls

The Key Benefits:
• Provides less than 0.03 % stability in a broad range of resistance ratios from 10:1 to 500:1, even under high voltages up to 3 kV
• Facilitates space savings for circuit designers with small 2512, surface-mount case

Availability
Samples and production quantities of the new CDHV are available now, with lead times of six to eight weeks for larger orders.

Link to product page

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account