Note: sorting and filtering requires JavaScript, which is currently disabled in your browser.
Series Technology Description Min. tolerance (%) Power (W) Resistance (min) (Ohms) Resistance (max) (Ohms)
DFM14 Thick Film Military, MIL-R-83401 Qualified, Type RZ, 11, 12, 15 Schematics, Hot Solder Dip, Highly Stable, Passes MIL-STD-202 Method 210, Condition E ""Resistance to Soldering Heat"" Test 2 0.015
0.025 10 1 M
0.05
MDM14 and MDM16 Thick Film, Molded Thick Film Resistor Networks, Military, MIL-PRF-83401 Qualified, Type RZ, Dual-In-Line Package, 01, 03, 05 Schematics 1 0.05
0.1 10 1 M
0.2
MSM Thick Film Thick Film Resistor Networks, Military, MIL-PRF-83401 Qualified, Type RZ, Single-In-Line, Molded SIP; 01, 03, 05 Schematics 2 0.36 10 1 M
0.48
Series Technology Description Min. tolerance (%) Power (W) Resistance (min) (Ohms) Resistance (max) (Ohms)