VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistor networks> Power .5W or below>Through hole (29 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (29):
  Application Note (4)
  Approval Documents (1)
  Non-English Datasheet (2)
  Ordering Info (2)
  Reference Data (2)
  Tape and Reel Info (1)
  Technical Note (7)
  Promotional Material (10)
Resistor networks: Power .5W or below - Through hole
BrandsVishay Dale, Vishay Foil Resistors, Vishay Sfernice, Vishay Techno, Vishay Thin Film

All 29 datasheets shown.
SeriesTechnologyDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
100-267infoThin FilmSingle-In-Line Conformal, Five Decade DividerResistor Networks, Divider250.010.1
300144infoBulk Metal FoilSmall Package Molded Voltage Dividers, PairResistor Networks, Divider20.0050.2 100 20 K
300144Z (Z-Foil)infoBulk Metal FoilSmall Package Molded Voltage Dividers, PairResistor Networks, Divider0.050.0050.2 100 20 K
CS NetworksinfoThin FilmCeramic Sandwich, Single-In-Line Resistor Networks (Low profile 0.20 Custom))Resistor Networks500.020.1 20 500 K
100.01 2 M
CS206infoThick FilmResistor/Capacitor Networks ECL Terminators and Line Terminator, Conformal Coated, SIP, 4 to 18 pins available, X7R and COG capacitors available, Low cross talk, Custom design capabilityResistor/Capacitor Networks20020.125 10 1 M
CSCinfoThick FilmThick Film Resistor Networks, Single In Line, Coated SIP, Resistor Elements Protected by Tough Epoxy Conformal Coating, Available in Bag or Tube PackResistor Networks10010.2 10 2.2 M
0.25
0.3
0.4
CSDinfoThin FilmDual-In-Line, Ceramic Sandwich CustomResistor Networks100.010.1
0.5
CTSPinfoThin FilmSingle-In-Line Molded 6-10 Pin CustomResistor Networks100.0250.1 20 500 K
DFM14infoThick FilmMilitary, MIL-R-83401 Qualified, Type RZ, 11, 12, 15 Schematics, Hot Solder Dip, Highly Stable, Passes MIL-STD-202 Method 210, Condition E ""Resistance to Soldering Heat"" TestResistor Networks10020.015
0.025 10 1 M
0.05
HD (Custom)infoThin FilmDual-In-Line Heremtic CustomResistor Networks100.020.1 50 0
MDM14 and MDM16infoThick Film, MoldedThick Film Resistor Networks, Military, MIL-PRF-83401 Qualified, Type RZ, Dual-In-Line Package, 01, 03, 05 SchematicsResistor Networks10010.05
0.1 10 1 M
0.2
MDP14 and MDP16infoThick Film, MoldedDual Inline Package, Molded DIP, 01, 03, 05 Schematics, Rugged, Molded Case Construction, Highly Stable, Automatic Insert Compatible, Uniform Performance Characteristics, Available in Tube PackResistor Networks10010.125 10 2.2 M
0.25 10 2.2 M
MDP16-45 and MDP16-46infoThick Film, MoldedDual Inline Package, Molded DIP, Rugged, Molded Case Construction, Highly Stable, Automatic Insert Compatible, Available in Tube Pack, Reduces Assembly CostsResistor Networks10020.125MDP1645
1505MDP1646
MPHinfoThin FilmHermetic, 50 Mil Pitch, Leadless Chip Resistor NetworkResistors, Fixed010.251000000.1000000.
MRinfoMetal Film or WirewoundResistor Networks, Wirewound or Metal Film TechnologiesResistor Networks500.10.1 0.1 10 M
MSMinfoThick FilmThick Film Resistor Networks, Military, MIL-PRF-83401 Qualified, Type RZ, Single-In-Line, Molded SIP; 01, 03, 05 SchematicsResistor Networks10020.36 10 1 M
0.48
MSPinfoThick FilmSingle Inline Package, Molded SIP, 01, 03, 05 Schematics, 6, 8, 9, or 10 Pin 'A' Profile, 6, 8, or 10 Pin 'C' Profile, Highly Stable, Rugged, Molded Case Construction, Automatic Insert CompatibleResistor Networks10010.2 10 2.2 M
0.25
0.3
0.4
ORN (Divider)infoThin FilmMolded, 50 Mil Pitch, Dual-In-Line Resistor NetworkResistor Networks, Divider00.10.4
OSOPinfoThin FilmMolded, 25 Mil Pitch, Dual-In-Line Resistor NetworkResistors, Fixed00.10.4
RMKD (CNP)infoThin FilmHermetic, Dual-In-Line Packaged Resistor NetworksResistor Networks00.10.1255000000.0.
RMKMS (CNM)infoThin FilmMolded, 50 Mil Pitch, Dual-In-Line Resistor NetworksResistor Networks00.10.255000000.2000000000.
SIL-HRinfoThick FilmHigh Reliability Network Resistors, Thick Film TechnologyResistor Networks20.1 46.4 1 M
0.18
0.5
SLCCinfoThin FilmHermetic, 50 Mil Pitch, Leadless Chip Resistor NetworksResistor Networks00.10.5
T16L08 and T16LR8infoThin FilmThick Film Resistor Networks, Dual-In-Line, 8 BitResistor Networks020.05250000.0.
TDPinfoThin FilmDual-In-Line Molded 14-16 Pin StandardResistor Networks250.010.05 100 100 K
0.1
TSPinfoThin FilmSingle-In-Line Molded 6, 8, 10 Pin Standards StandardResistor Networks250.050.1 100 200 K
0.5
VHD144infoBulk Metal FoilHermetic Versions of the Molded Divider 300144Resistor Networks, Divider20.0050.2 100 20 K
VHD200infoHermetic Sealed Oil Filled Voltage Divider Ultimate Ratio Match and TC Tracking Limit0.1
VSR144infoBulk Metal FoilIndustrial Grade Miniature Voltage DividerResistor Networks, Divider40.050.2 100 20 K
VTF (Custom)infoThin FilmSingle-In-Line Conformal CustomResistor Networks100.010.1 20 2 M
SeriesTechnologyDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account