| CS206 |  | Thick Film | Resistor/Capacitor Networks ECL Terminators and Line Terminator, Conformal Coated, SIP, 4 to 18 pins available, X7R and COG capacitors available, Low cross talk, Custom design capability | Resistor/Capacitor Networks | 200 | 2 | 1 | 10 | 1 M |
| MDRC |  | Thick Film | Dual Inline Package, Molded DIP, 16 Pin, Rugged, Molded Case Construction, Highly Stable, Automatic Insert Compatible, Reduces Assembly Costs | Resistor/Capacitor Networks | 100 | 2 | 2 | 50 | 50 |
| 68 | 68 |
| 75 | 75 |
| 81 | 81 |
| 100 | 100 |
| 121 | 121 |
| 130 | 130 |
| 162 | 162 |
| 195 | 195 |
| 260 | 260 |
| 510 | 510 |
| |
| MSM |  | Thick Film | Thick Film Resistor Networks, Military, MIL-PRF-83401 Qualified, Type RZ, Single-In-Line, Molded SIP; 01, 03, 05 Schematics | Resistor Networks | 100 | 2 | 1 | 10 | 1 M |
| 1.08 |
| |
| 1.32 |
| 1.4 | 10 | 1 M |
| 1.8 |
| |
| SOGC 01,03,05 Schematics |  | Thick Film | Dual Inline Package, Small Outline Molded DIP, 16 or 20 Pins, Rugged, Molded Case Construction, Highly Stable, Automatic Surface Mount Compatible, Reduces Assembly Costs, Uniform Performance Characteristics | Resistor Networks | 100 | 1 | 1.6 | 10 | 1 M |
| 2 |
| SOGC, 45 and 46 Schematics |  | Thick Film | Dual Inline Package, Small Outline Molded DIP, 16 or 20 Pins, Rugged, Molded Case Construction, Highly Stable, Automatic Surface Mount Compatible, Reduces Assembly Costs, Uniform Performance Characteristics | Resistor Networks | 100 | 2 | 1.6 | 150 | 150 |
| 180 | 180 |
| 270 | 270 |
| 330 | 330 |
| 820 | 820 |
| 2 | 150 | 150 |
| 180 | 180 |
| 270 | 270 |
| 330 | 330 |
| 820 | 820 |
| TOMC |  | Thin Film | Dual In Line, SOIC , 14-16 Pin Medium Body Molded | Resistor Networks | 25 | 0.025 | 1 | 100 | 100 K |
| VR |  | Thin Film | SOT-23 Resistor Capaicitor Filter Network | Resistor/Capacitor Networks | 200 | 10 | 1 | 10 | 500 |
| VSOR2000S1 |  | Thin Film | SOIC, V35 Terminator | Resistor Networks | 100 | 0.5 | 1.6 | 50 | 125 |
| VSSRC1284 |  | Thin Film | 20 pin RC Port terminator per IEEE1284 | Resistor/Capacitor Networks | | 1 | 1 | 10 | 10 K |
| VSSX1284 |  | Thin Film | 28 pin RCD Port terminator per IEEE1284 | Resistor/Capacitor Networks | | 10 | 1 | | |
| VTSRC,VSSRC,VSORC -Termination AB |  | Thin Film | Resistor Capacitor Terminator 4 Terminal Common | Resistor/Capacitor Networks | 200 | 10 | 1 | 10 | 750 |
| 1.2 |
| VTSRC,VSSRC,VSORC -Termination AC |  | Thin Film | Resistor Capacitor Terminator 2 Terminal Common | Resistor/Capacitor Networks | 200 | 10 | 1 | 10 | 750 |
| 1.2 |
| VTSRC,VSSRC,VSORC, T-filter AA |  | Thin Film | Resistor Capacitor T-Filter, 2 Terminal Common | Resistor/Capacitor Networks | 200 | 10 | 1 | 10 | 750 |
| 1.2 |
| VTSRC,VSSRC,VSORC, T-filter AD |  | Thin Film | Resistor Capacitor T-Filter 2 Terminal Common | Resistor/Capacitor Networks | 200 | 10 | 1 | 10 | 750 |
| 1.2 |
| WOMC |  | Thin Film | Dual In Line, SOIC , 14-16 Pin Wide Body Molded | Resistor Networks | 25 | 0.05 | 1 | 100 | 500 K |
| Series | Technology | Description | Type | Typical TCR (ppm/C) | Min. tolerance (%) | Power (W) | Resistance (min) (Ohms) | Resistance (max) (Ohms) |