VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistor networks> Resistance tolerance <= 1>Resistor networks (48 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (45):
  Application Note (4)
  Approval Documents (1)
  Non-English Datasheet (4)
  Ordering Info (3)
  Reference Data (2)
  Tape and Reel Info (1)
  Technical Note (7)
  Promotional Material (23)
Press Releases
Resistor networks: Resistance tolerance <= 1 - Resistor networks
TypeResistor Networks
BrandsVishay Dale, Vishay Electro-Films, Vishay Foil Resistors, Vishay Sfernice, Vishay Techno, Vishay Thin Film

All 48 datasheets shown.
SeriesTechnologyDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
CS NetworksinfoThin FilmCeramic Sandwich, Single-In-Line Resistor Networks (Low profile 0.20 Custom))500.020.1 20 500 K
100.01 2 M
CSCinfoThick FilmThick Film Resistor Networks, Single In Line, Coated SIP, Resistor Elements Protected by Tough Epoxy Conformal Coating, Available in Bag or Tube Pack10010.2 10 2.2 M
0.25
0.3
0.4
CSDinfoThin FilmDual-In-Line, Ceramic Sandwich Custom100.010.1
0.5
CSOinfoThin FilmSOIC, Ceramic Sandwich Custom Resistor Networks 250.020.1 100 1.5 M
0.5
CTSPinfoThin FilmSingle-In-Line Molded 6-10 Pin Custom100.0250.1 20 500 K
25
500
Custom NetworksinfoThin FilmThick Film Networks, Molded SIPs, DIPs, and Coated SIPs0.510000.10000.
DIP: 1442, 1445, 1446infoBulk Metal FoilCeramic Dual In Line Package20.005 5 80 K
DIP: 1457infoBulk Metal FoilCeramic Dual In Line Package20.005 5 80 K
DIP: 1460infoBulk Metal FoilCeramic Dual In Line Package20.005 5 80 K
DSMinfoBulk Metal FoilHigh Precision Surface Mount Molded Voltage Divider20.010.1 100 20 K
DSMZ (Z-Foil)infoBulk Metal FoilUltra High Precision Surface Mount Molded Voltage Divider0.050.010.1 100 10 K
FP200, 201, 202infoThin FilmHermetic Flat-Packs100.010.8
70
HD (Custom)infoThin FilmDual-In-Line Heremtic Custom100.020.1 50 0
LCC/TLCCinfoThin FilmLeadless Ceramic Chip Carriers Hermetic 16-24 Terminal Standard 250.10.05 10 120 K
200 K
250 K
100 100 K
1000
110 K
0.1 10 120 K
200 K
250 K
100 100 K
1000
110 K
0.5 10 120 K
200 K
250 K
100 100 K
1000
110 K
MDM14 and MDM16infoThick Film, MoldedThick Film Resistor Networks, Military, MIL-PRF-83401 Qualified, Type RZ, Dual-In-Line Package, 01, 03, 05 Schematics10010.05
0.1 10 1 M
0.2
MDP14 and MDP16infoThick Film, MoldedDual Inline Package, Molded DIP, 01, 03, 05 Schematics, Rugged, Molded Case Construction, Highly Stable, Automatic Insert Compatible, Uniform Performance Characteristics, Available in Tube Pack10010.125 10 2.2 M
0.25 10 2.2 M
MPinfoThin FilmSurface Mount Network250.10.15 250 50 K
MPD/MPDAinfoThin FilmSOT-143, 2 isolated Resistor Divider 250.050.1 500 100 K
0.2
MRinfoMetal Film or WirewoundResistor Networks, Wirewound or Metal Film Technologies500.10.1 0.1 10 M
MSPinfoThick FilmSingle Inline Package, Molded SIP, 01, 03, 05 Schematics, 6, 8, 9, or 10 Pin 'A' Profile, 6, 8, or 10 Pin 'C' Profile, Highly Stable, Rugged, Molded Case Construction, Automatic Insert Compatible10010.2 10 2.2 M
0.25
0.3
0.4
NOMCinfoThin FilmDual In Line, SOIC , 14-16 Pin Narrow Body Molded 100.0250.05 100 500 K
0.4
0.5
ORNinfoThin FilmSOIC, 8 pin 4 Resistor 250.0250.1
0.4
Quick-Net® PrototypesinfoThin FilmGuidelines250.10.025 100 55 K
200 120 K
400 250 K
RMKD (CNP)infoThin FilmHermetic, Dual-In-Line Packaged Resistor Networks00.10.1255000000.0.
RMKMS (CNM)infoThin FilmMolded, 50 Mil Pitch, Dual-In-Line Resistor Networks00.10.255000000.2000000000.
SLCCinfoThin FilmHermetic, 50 Mil Pitch, Leadless Chip Resistor Networks00.10.5
SLRinfoThin FilmSingle Layer Resistor Carrier Networks 500.05 10 500 K
SOGC 01,03,05 SchematicsinfoThick FilmDual Inline Package, Small Outline Molded DIP, 16 or 20 Pins, Rugged, Molded Case Construction, Highly Stable, Automatic Surface Mount Compatible, Reduces Assembly Costs, Uniform Performance Characteristics10011.6 10 1 M
2
SOMCinfoThick FilmDual Inline Package, Small Outline Molded DIP, 14, 16, or 20 Pins, Rugged, Molded Case Construction, Highly Stable, Automatic Surface Mount Compatible, Reduces Assembly Costs,10010.08 10 1 M
0.16
TAS (CNS)infoThin FilmConformal, Single-In-Line Resistor Networks00.1
TDPinfoThin FilmDual-In-Line Molded 14-16 Pin Standard250.010.05 100 100 K
0.1
0.8
TO: 1401infoBulk Metal FoilGlass to Metal Seal Headers20.005 5 80 K
TO: 1403infoBulk Metal FoilGlass to Metal Seal Headers20.005 5 80 K
TO: 1413infoBulk Metal FoilGlass to Metal Seal Headers20.005 5 80 K
TO: 1417infoBulk Metal FoilGlass to Metal Seal Headers20.005 5 80 K
TO: 1419infoBulk Metal FoilGlass to Metal Seal Headers20.005 5 80 K
TO: 1421infoBulk Metal FoilGlass to Metal Seal Headers20.005 5 80 K
TO: 1422infoBulk Metal FoilGlass to Metal Seal Headers20.005 5 80 K
TOMCinfoThin FilmDual In Line, SOIC , 14-16 Pin Medium Body Molded 250.0250.05 100 100 K
0.1
0.75
1
TSPinfoThin FilmSingle-In-Line Molded 6, 8, 10 Pin Standards Standard250.050.1 100 200 K
0.5
25
VFB1012D (Z-Foil)infoBulk Metal FoilUltra High Precision Flip Chip Ball Grid Array Voltage Dividing Resistor0.050.010.21012 1000 10 K
VSM40, 42, 45, 46 (8, 14, and 16 Pin Side)infoBulk Metal FoilHermetic Resistor Networks in Gull Wing Configuration20.005 5 80 K
VSM85, 86, 87, 88, 89infoBulk Metal FoilHermetic Resistor Networks in Leadless Chip Carrier (LCC) Configuration20.005 5 80 K
VSOR2000S1infoThin FilmSOIC, V35 Terminator 1000.51.6 50 125
VTF (Custom)infoThin FilmSingle-In-Line Conformal Custom100.010.1 20 2 M
VTF (Standard)infoThin FilmSingle-In-Line Conformal, 3-10 Pin Standards100.001
VTSR, VSSR, VSORinfoThin FilmMolded, 25 or 50 Mil Pitch, Dual-In-Line Resistor Networks10011047 K
WOMCinfoThin FilmDual In Line, SOIC , 14-16 Pin Wide Body Molded 250.050.05 100 500 K
0.5
1
SeriesTechnologyDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account