|
|
|
|
| Resistor networks: Resistance tolerance <= 1 - Surface mount |
| Brands | Vishay Dale, Vishay Electro-Films, Vishay Foil Resistors, Vishay Thin Film |
|
| Series | Technology | Description | Type | Typical TCR (ppm/C) | Min. tolerance (%) | Power (W) | Case (EIA & Mil) | Resistance (min) (Ohms) | Resistance (max) (Ohms) |
 |   |  |   |   |   |   |   |   |   |
| CSO |  | Thin Film | SOIC, Ceramic Sandwich Custom Resistor Networks | Resistor Networks | 25 | 0.02 | 0.1 | | 100 | 1.5 M |
| 0.5 |
| DSM |  | Bulk Metal Foil | High Precision Surface Mount Molded Voltage Divider | Resistor Networks | 2 | 0.01 | 0.1 | | 100 | 20 K |
| DSMZ (Z-Foil) |  | Bulk Metal Foil | Ultra High Precision Surface Mount Molded Voltage Divider | Resistor Networks | 0.05 | 0.01 | 0.1 | | 100 | 10 K |
| FP200, 201, 202 |  | Thin Film | Hermetic Flat-Packs | Resistor Networks | 10 | 0.01 | 0.8 | | | |
| 70 |
| LCC/TLCC |  | Thin Film | Leadless Ceramic Chip Carriers Hermetic 16-24 Terminal Standard | Resistor Networks | 25 | 0.1 | 0.05 | | 10 | 120 K |
| 200 K |
| 250 K |
| 100 | 100 K |
| 1000 |
| 110 K |
| |
| 0.1 | 10 | 120 K |
| 200 K |
| 250 K |
| 100 | 100 K |
| 1000 |
| 110 K |
| |
| 0.5 | 10 | 120 K |
| 200 K |
| 250 K |
| 100 | 100 K |
| 1000 |
| 110 K |
| |
| MP |  | Thin Film | Surface Mount Network | Resistor Networks | 25 | 0.1 | 0.15 | | 250 | 50 K |
| MPD/MPDA |  | Thin Film | SOT-143, 2 isolated Resistor Divider | Resistor Networks | 25 | 0.05 | 0.1 | | 500 | 100 K |
| 0.2 |
| MPM |  | Thin Film | SOT-23 Molded 2 resistor Center-Tap Precision Divider | Resistor Networks, Divider | 25 | 0.05 | 0.1 | | 500 | 100 K |
| 0.2 |
| NOMC |  | Thin Film | Dual In Line, SOIC , 14-16 Pin Narrow Body Molded | Resistor Networks | 10 | 0.025 | 0.05 | | 100 | 500 K |
| 0.4 |
| 0.5 |
| ORN |  | Thin Film | SOIC, 8 pin 4 Resistor | Resistor Networks | 25 | 0.025 | 0.1 | | | |
| 0.4 |
| SLR |  | Thin Film | Single Layer Resistor Carrier Networks | Resistor Networks | 50 | 0.05 | | | 10 | 500 K |
| SMN |  | Bulk Metal Foil | 4 Resistor High Precision SM Network Voltage Divider Dual-In-Line Molded Package 50 MIL Pitch | Resistors, Fixed | 2 | 0.01 | 0.4 | | 100 | 10 K |
| SMNZ (Z-Foil) |  | Bulk Metal Foil | Ultra High Precision 4 Resistor Surface Mount Network Dual-In-Line Molded Package | Resistors, Fixed | 0.05 | 0.01 | 0.4 | | 100 | 10 K |
| SOGC 01,03,05 Schematics |  | Thick Film | Dual Inline Package, Small Outline Molded DIP, 16 or 20 Pins, Rugged, Molded Case Construction, Highly Stable, Automatic Surface Mount Compatible, Reduces Assembly Costs, Uniform Performance Characteristics | Resistor Networks | 100 | 1 | 1.6 | | 10 | 1 M |
| 2 |
| SOMC |  | Thick Film | Dual Inline Package, Small Outline Molded DIP, 14, 16, or 20 Pins, Rugged, Molded Case Construction, Highly Stable, Automatic Surface Mount Compatible, Reduces Assembly Costs, | Resistor Networks | 100 | 1 | 0.08 | | 10 | 1 M |
| 0.16 |
| TOMC |  | Thin Film | Dual In Line, SOIC , 14-16 Pin Medium Body Molded | Resistor Networks | 25 | 0.025 | 0.05 | | 100 | 100 K |
| 0.1 |
| 0.75 |
| 1 |
| VFB1012D (Z-Foil) |  | Bulk Metal Foil | Ultra High Precision Flip Chip Ball Grid Array Voltage Dividing Resistor | Resistor Networks | 0.05 | 0.01 | 0.2 | 1012 | 1000 | 10 K |
| VFCD 1505 Integrated Construction (Z-Foil) |  | Bulk Metal Foil | Ultra Precision Flip Chip Resistor, Special Design | Networks | 0.05 | 0.01 | 0.1 | | 1000 | 10 K |
| VSM40, 42, 45, 46 (8, 14, and 16 Pin Side) |  | Bulk Metal Foil | Hermetic Resistor Networks in Gull Wing Configuration | Resistor Networks | 2 | 0.005 | | | 5 | 80 K |
| VSM85, 86, 87, 88, 89 |  | Bulk Metal Foil | Hermetic Resistor Networks in Leadless Chip Carrier (LCC) Configuration | Resistor Networks | 2 | 0.005 | | | 5 | 80 K |
| VSOR2000S1 |  | Thin Film | SOIC, V35 Terminator | Resistor Networks | 100 | 0.5 | 1.6 | | 50 | 125 |
| VSSRC1284 |  | Thin Film | 20 pin RC Port terminator per IEEE1284 | Resistor/Capacitor Networks | | 1 | 0.1 | | 10 | 10 K |
| 1 |
| VTSR, VSSR, VSOR |  | Thin Film | Molded, 25 or 50 Mil Pitch, Dual-In-Line Resistor Networks | Resistor Networks | 100 | 1 | | | 10 | 47 K |
| WOMC |  | Thin Film | Dual In Line, SOIC , 14-16 Pin Wide Body Molded | Resistor Networks | 25 | 0.05 | 0.05 | | 100 | 500 K |
| 0.5 |
| 1 |
| Series | Technology | Description | Type | Typical TCR (ppm/C) | Min. tolerance (%) | Power (W) | Case (EIA & Mil) | Resistance (min) (Ohms) | Resistance (max) (Ohms) |
|
|  |