|
| All Resistor networks press releases |
 |
|
May 14,
2008
|  |
Vishay’s New VFCD1505Ultra-High-Precision
Z-Foil Surface-Mount Flip Chip Voltage Divider Combines a Low
Absolute TCR of ±0.05 ppm/°C, TCR Tracking of 0.1
ppm/°C, Load Life Stability Ratio of 0.005 %, and PCR
Tracking of 5 ppm at Rated Power
|
|
October 19,
2007
|  |
Vishay’s New DSMZ Ultra-High-Precision Z-Foil
Surface-Mount Voltage Divider Combines Typical TCR Tracking of
<0.1 ppm/°C (0 °C to +60 °C), PCR Tracking of 5
ppm at Rated Power, Tolerance Match of ±0.01 %, and
Electrostatic Discharge (ESD) Rating Above 25,000 V
|
|
Sept. 19,
2007
|  |
Vishay’s New SMNZ Ultra-High-Precision Z-Foil
Four-Resistor Network Combines Typical TCR Tracking of 0.1
ppm/°C, PCR Tracking of 5 ppm at Rated Power, Tight Tolerance
Match of 0.01 %, and Electrostatic Discharge (ESD) Rating
Above 25,000 V
|
|
July 30,
2004
|  |
Vishay's New MP Series Thin Film Resistor Divider Networks Are First to Offer
0.05% Resistance Ratio Tolerance in 1.1-mm-Thin Package and TCR Tracking of 2 ppm/°C
|
|
June 16,
2004
|  |
Vishay Extends MPM and ORN Series: New Resistor Networks Rated for Industry-Low 0.01% Ratio Tolerance in SOT 23, 8 Pin SOIC Packages
|
|
July 11,
2003
|  |
Vishay's New DSM Ultra-Precision, Surface-Mount Foil Resistor Dividers Provide Stability of 0.01% at 0.05 W, Tracking Values Down to 1 ppm/°C
|
|
July 7,
2003
|  |
Vishay's New SMN Ultra-Precision Bulk Metal® Foil Resistor Network Offers Tracking TCR of 1 ppm/°C and Stability of 0.01% at 0.1 W in Eight-Pin, Surface-Mount Package
|
|
June 22,
2001
|  |
Industry's First Thermally Enhanced LITTLE FOOT SC-70 Power MOSFETs Deliver Threefold Improvement for Thermal Resistance, Feature ESD Protection to 2000 V
|
|
June 22,
2001
|  |
Vishay Launches New Thin Film Resistor Networks in Surface-Mount SOT-143:
|
|
March 24,
2000
|  |
Vishay Launches New Precision Matched-Pair Resistors in Surface-Mount SOT-23
|
|
March 15,
2000
|  |
Vishay Intertechnology Releases New Thin Film Precision Resistor Networks in SOIC Packages
|
|
March 13,
2000
|  |
New Surface-Mount Thin Film Resistor Networks for Industrial, Medical, Communications, and Computing Systems
|
 |
|
|  |