|
|
|
|
| Resistor networks: Resistance tolerance <= 5 - Power over 5W |
| Brands | Vishay Dale, Vishay Electro-Films, Vishay Sfernice, Vishay Thin Film |
|
| Series | Technology | Description | Type | Typical TCR (ppm/C) | Min. tolerance (%) | Power (W) | Resistance (min) (Ohms) | Resistance (max) (Ohms) |
 |   |  |   |   |   |   |   |   |
| 100-267 |  | Thin Film | Single-In-Line Conformal, Five Decade Divider | Resistor Networks, Divider | 25 | 0.01 | 500 | | |
| CS206 |  | Thick Film | Resistor/Capacitor Networks ECL Terminators and Line Terminator, Conformal Coated, SIP, 4 to 18 pins available, X7R and COG capacitors available, Low cross talk, Custom design capability | Resistor/Capacitor Networks | 200 | 2 | 8 | 10 | 1 M |
| 9 |
| 10 |
| 70 |
| CTSP |  | Thin Film | Single-In-Line Molded 6-10 Pin Custom | Resistor Networks | 10 | 0.025 | 25 | 20 | 500 K |
| 500 |
| FP200, 201, 202 |  | Thin Film | Hermetic Flat-Packs | Resistor Networks | 10 | 0.01 | 70 | | |
| RMK 33N |  | Thin Film | Dual Value Chip Resistors, Center Tap | Resistors, Fixed | 0 | 0.1 | 25 | 10000. | 0. |
| TSP |  | Thin Film | Single-In-Line Molded 6, 8, 10 Pin Standards Standard | Resistor Networks | 25 | 0.05 | 25 | 100 | 200 K |
| VTSR, VSSR, VSOR |  | Thin Film | Molded, 25 or 50 Mil Pitch, Dual-In-Line Resistor Networks | Resistor Networks | | 5 | 16 | 10 | 10 |
| Series | Technology | Description | Type | Typical TCR (ppm/C) | Min. tolerance (%) | Power (W) | Resistance (min) (Ohms) | Resistance (max) (Ohms) |
|
|  |