VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistor networks> Resistance tolerance <= 5>Resistor/capacitor networks (5 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (6):
  Ordering Info (1)
  Reference Data (1)
  Tape and Reel Info (1)
  Promotional Material (3)
Press Releases
Resistor networks: Resistance tolerance <= 5 - Resistor/capacitor networks
TypeResistor/Capacitor Networks
BrandsVishay Dale, Vishay Thin Film

All 5 datasheets shown.
SeriesTechnologyDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
CRCA12E & SinfoThick FilmThick Film Array, Resistor / Capacitor, Choice of Dielectric Characteristics X7R or Y5U, Wrap around termination20050.1252012 10 1 M
2512
CRCC1206infoThick FilmChoice of Dielectric Characteristics (X7R or Y5U), Wraparound Termination, Thick Film R/C Element, Inner Electrode Protection, Flow & Reflow Solderable, Automatic Placement Capability, Standard Size20050.1251206 10 1 M
CS206infoThick FilmResistor/Capacitor Networks ECL Terminators and Line Terminator, Conformal Coated, SIP, 4 to 18 pins available, X7R and COG capacitors available, Low cross talk, Custom design capability20020.125 10 1 M
0.8
0.9
1
8
9
10
70
MDRCinfoThick FilmDual Inline Package, Molded DIP, 16 Pin, Rugged, Molded Case Construction, Highly Stable, Automatic Insert Compatible, Reduces Assembly Costs10022 50 50
68 68
75 75
81 81
100 100
121 121
130 130
162 162
195 195
260 260
510 510
VSSRC1284infoThin Film20 pin RC Port terminator per IEEE1284 10.1 10 10 K
1
SeriesTechnologyDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account