VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistor networks> Resistance tolerance <= 5>Thin film (39 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (18):
  Approval Documents (1)
  Non-English Datasheet (7)
  Ordering Info (1)
  Tape and Reel Info (1)
  Promotional Material (8)
Press Releases
Resistor networks: Resistance tolerance <= 5 - Thin film
TechnologyThin Film
BrandsVishay Electro-Films, Vishay Sfernice, Vishay Techno, Vishay Thin Film

All 39 datasheets shown.
SeriesDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Power (W)Resistance (min) (Ohms)Resistance (max) (Ohms)
100-267infoSingle-In-Line Conformal, Five Decade DividerResistor Networks, Divider250.010.1
500
CS NetworksinfoCeramic Sandwich, Single-In-Line Resistor Networks (Low profile 0.20 Custom))Resistor Networks500.020.1 20 500 K
100.01 2 M
CSDinfoDual-In-Line, Ceramic Sandwich CustomResistor Networks100.010.1
0.5
CSOinfoSOIC, Ceramic Sandwich Custom Resistor Networks Resistor Networks250.020.1 100 1.5 M
0.5
CTSPinfoSingle-In-Line Molded 6-10 Pin CustomResistor Networks100.0250.1 20 500 K
25
500
Custom NetworksinfoThick Film Networks, Molded SIPs, DIPs, and Coated SIPsResistor Networks0.510000.10000.
FP200, 201, 202infoHermetic Flat-PacksResistor Networks100.010.8
70
HD (Custom)infoDual-In-Line Heremtic CustomResistor Networks100.020.1 50 0
LCC/TLCCinfoLeadless Ceramic Chip Carriers Hermetic 16-24 Terminal Standard Resistor Networks250.10.05 10 120 K
200 K
250 K
100 100 K
1000
110 K
0.1 10 120 K
200 K
250 K
100 100 K
1000
110 K
0.5 10 120 K
200 K
250 K
100 100 K
1000
110 K
MPinfoSurface Mount NetworkResistor Networks250.10.15 250 50 K
MPD/MPDAinfoSOT-143, 2 isolated Resistor Divider Resistor Networks250.050.1 500 100 K
0.2
MPHinfoHermetic, 50 Mil Pitch, Leadless Chip Resistor NetworkResistors, Fixed010.251000000.1000000.
MPMinfoSOT-23 Molded 2 resistor Center-Tap Precision Divider Resistor Networks, Divider250.050.1 500 100 K
0.2
NOMCinfoDual In Line, SOIC , 14-16 Pin Narrow Body Molded Resistor Networks100.0250.05 100 500 K
0.4
0.5
ORNinfoSOIC, 8 pin 4 Resistor Resistor Networks250.0250.1
0.4
ORN (Divider)infoMolded, 50 Mil Pitch, Dual-In-Line Resistor NetworkResistor Networks, Divider00.10.4
OSOPinfoMolded, 25 Mil Pitch, Dual-In-Line Resistor NetworkResistors, Fixed00.10.4
PRA 100, 135, 182 (CNW)infoHigh Precision Resistor ArraysResistor Arrays0.5
Quick-Net® PrototypesinfoGuidelinesResistor Networks250.10.025 100 55 K
200 120 K
400 250 K
RMK 33NinfoDual Value Chip Resistors, Center TapResistors, Fixed00.12510000.0.
RMK 408N, 508N, 48N, 816N, 914N (CN)infoSilcon, Standard Resistor ArraysResistor Arrays01
RMKD (CNP)infoHermetic, Dual-In-Line Packaged Resistor NetworksResistor Networks00.10.1255000000.0.
RMKMS (CNM)infoMolded, 50 Mil Pitch, Dual-In-Line Resistor NetworksResistor Networks00.10.255000000.2000000000.
RSK 33NinfoDual Value Chip Resistors, Center TapResistors, Fixed00.5100000.5000000.
SLCCinfoHermetic, 50 Mil Pitch, Leadless Chip Resistor NetworksResistor Networks00.10.5
SLRinfoSingle Layer Resistor Carrier Networks Resistor Networks500.05 10 500 K
T16L08 and T16LR8infoThick Film Resistor Networks, Dual-In-Line, 8 BitResistor Networks020.05250000.0.
TA 33infoDual Value Chip Resistors, Center TapResistors, Fixed00.5500000.5000000.
TAS (CNS)infoConformal, Single-In-Line Resistor NetworksResistor Networks00.1
TDPinfoDual-In-Line Molded 14-16 Pin StandardResistor Networks250.010.05 100 100 K
0.1
0.8
TOMCinfoDual In Line, SOIC , 14-16 Pin Medium Body Molded Resistor Networks250.0250.05 100 100 K
0.1
0.75
1
TSPinfoSingle-In-Line Molded 6, 8, 10 Pin Standards StandardResistor Networks250.050.1 100 200 K
0.5
25
TxxSinfoSingle-In-Line, Coated, 4 Bits to 8 Bits - R/2R Ladder NetworksResistor Networks, Ladder0250000.0.
VSOR2000S1infoSOIC, V35 Terminator Resistor Networks1000.51.6 50 125
VSSRC1284info20 pin RC Port terminator per IEEE1284 Resistor/Capacitor Networks10.1 10 10 K
1
VTF (Custom)infoSingle-In-Line Conformal CustomResistor Networks100.010.1 20 2 M
VTF (Standard)infoSingle-In-Line Conformal, 3-10 Pin StandardsResistor Networks100.001
VTSR, VSSR, VSORinfoMolded, 25 or 50 Mil Pitch, Dual-In-Line Resistor NetworksResistor Networks10011047 K
WOMCinfoDual In Line, SOIC , 14-16 Pin Wide Body Molded Resistor Networks250.050.05 100 500 K
0.5
1
SeriesDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Power (W)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account