VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistor networks> Resistance tolerance <= 0.5>Resistor networks (41 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (38):
  Application Note (4)
  Approval Documents (1)
  Non-English Datasheet (3)
  Ordering Info (2)
  Tape and Reel Info (1)
  Technical Note (7)
  Promotional Material (20)
Press Releases
Resistor networks: Resistance tolerance <= 0.5 - Resistor networks
TypeResistor Networks
BrandsVishay Electro-Films, Vishay Foil Resistors, Vishay Sfernice, Vishay Techno, Vishay Thin Film

All 41 datasheets shown.
SeriesTechnologyDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
CS NetworksinfoThin FilmCeramic Sandwich, Single-In-Line Resistor Networks (Low profile 0.20 Custom))500.020.1 20 500 K
100.01 2 M
CSDinfoThin FilmDual-In-Line, Ceramic Sandwich Custom100.010.1
0.5
CSOinfoThin FilmSOIC, Ceramic Sandwich Custom Resistor Networks 250.020.1 100 1.5 M
0.5
CTSPinfoThin FilmSingle-In-Line Molded 6-10 Pin Custom100.0250.1 20 500 K
25
500
Custom NetworksinfoThin FilmThick Film Networks, Molded SIPs, DIPs, and Coated SIPs0.510000.10000.
DIP: 1442, 1445, 1446infoBulk Metal FoilCeramic Dual In Line Package20.005 5 80 K
DIP: 1457infoBulk Metal FoilCeramic Dual In Line Package20.005 5 80 K
DIP: 1460infoBulk Metal FoilCeramic Dual In Line Package20.005 5 80 K
DSMinfoBulk Metal FoilHigh Precision Surface Mount Molded Voltage Divider20.010.1 100 20 K
DSMZ (Z-Foil)infoBulk Metal FoilUltra High Precision Surface Mount Molded Voltage Divider0.050.010.1 100 10 K
FP200, 201, 202infoThin FilmHermetic Flat-Packs100.010.8
70
HD (Custom)infoThin FilmDual-In-Line Heremtic Custom100.020.1 50 0
LCC/TLCCinfoThin FilmLeadless Ceramic Chip Carriers Hermetic 16-24 Terminal Standard 250.10.05 10 120 K
200 K
250 K
100 100 K
1000
110 K
0.1 10 120 K
200 K
250 K
100 100 K
1000
110 K
0.5 10 120 K
200 K
250 K
100 100 K
1000
110 K
MPinfoThin FilmSurface Mount Network250.10.15 250 50 K
MPD/MPDAinfoThin FilmSOT-143, 2 isolated Resistor Divider 250.050.1 500 100 K
0.2
MRinfoMetal Film or WirewoundResistor Networks, Wirewound or Metal Film Technologies500.10.1 0.1 10 M
NOMCinfoThin FilmDual In Line, SOIC , 14-16 Pin Narrow Body Molded 100.0250.05 100 500 K
0.4
0.5
ORNinfoThin FilmSOIC, 8 pin 4 Resistor 250.0250.1
0.4
Quick-Net® PrototypesinfoThin FilmGuidelines250.10.025 100 55 K
200 120 K
400 250 K
RMKD (CNP)infoThin FilmHermetic, Dual-In-Line Packaged Resistor Networks00.10.1255000000.0.
RMKMS (CNM)infoThin FilmMolded, 50 Mil Pitch, Dual-In-Line Resistor Networks00.10.255000000.2000000000.
SLCCinfoThin FilmHermetic, 50 Mil Pitch, Leadless Chip Resistor Networks00.10.5
SLRinfoThin FilmSingle Layer Resistor Carrier Networks 500.05 10 500 K
TAS (CNS)infoThin FilmConformal, Single-In-Line Resistor Networks00.1
TDPinfoThin FilmDual-In-Line Molded 14-16 Pin Standard250.010.05 100 100 K
0.1
0.8
TO: 1401infoBulk Metal FoilGlass to Metal Seal Headers20.005 5 80 K
TO: 1403infoBulk Metal FoilGlass to Metal Seal Headers20.005 5 80 K
TO: 1413infoBulk Metal FoilGlass to Metal Seal Headers20.005 5 80 K
TO: 1417infoBulk Metal FoilGlass to Metal Seal Headers20.005 5 80 K
TO: 1419infoBulk Metal FoilGlass to Metal Seal Headers20.005 5 80 K
TO: 1421infoBulk Metal FoilGlass to Metal Seal Headers20.005 5 80 K
TO: 1422infoBulk Metal FoilGlass to Metal Seal Headers20.005 5 80 K
TOMCinfoThin FilmDual In Line, SOIC , 14-16 Pin Medium Body Molded 250.0250.05 100 100 K
0.1
0.75
1
TSPinfoThin FilmSingle-In-Line Molded 6, 8, 10 Pin Standards Standard250.050.1 100 200 K
0.5
25
VFB1012D (Z-Foil)infoBulk Metal FoilUltra High Precision Flip Chip Ball Grid Array Voltage Dividing Resistor0.050.010.21012 1000 10 K
VSM40, 42, 45, 46 (8, 14, and 16 Pin Side)infoBulk Metal FoilHermetic Resistor Networks in Gull Wing Configuration20.005 5 80 K
VSM85, 86, 87, 88, 89infoBulk Metal FoilHermetic Resistor Networks in Leadless Chip Carrier (LCC) Configuration20.005 5 80 K
VSOR2000S1infoThin FilmSOIC, V35 Terminator 1000.51.6 50 125
VTF (Custom)infoThin FilmSingle-In-Line Conformal Custom100.010.1 20 2 M
VTF (Standard)infoThin FilmSingle-In-Line Conformal, 3-10 Pin Standards100.001
WOMCinfoThin FilmDual In Line, SOIC , 14-16 Pin Wide Body Molded 250.050.05 100 500 K
0.5
1
SeriesTechnologyDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account