VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistor networks> Resistance tolerance <= 0.5>Surface mount (20 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (40):
  Application Note (4)
  Approval Documents (1)
  Non-English Datasheet (4)
  Ordering Info (2)
  Tape and Reel Info (1)
  Technical Note (7)
  Promotional Material (21)
Press Releases
Resistor networks: Resistance tolerance <= 0.5 - Surface mount
BrandsVishay Electro-Films, Vishay Foil Resistors, Vishay Thin Film

All 20 datasheets shown.
SeriesTechnologyDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
CSOinfoThin FilmSOIC, Ceramic Sandwich Custom Resistor Networks Resistor Networks250.020.1 100 1.5 M
0.5
DSMinfoBulk Metal FoilHigh Precision Surface Mount Molded Voltage DividerResistor Networks20.010.1 100 20 K
DSMZ (Z-Foil)infoBulk Metal FoilUltra High Precision Surface Mount Molded Voltage DividerResistor Networks0.050.010.1 100 10 K
FP200, 201, 202infoThin FilmHermetic Flat-PacksResistor Networks100.010.8
70
LCC/TLCCinfoThin FilmLeadless Ceramic Chip Carriers Hermetic 16-24 Terminal Standard Resistor Networks250.10.05 10 120 K
200 K
250 K
100 100 K
1000
110 K
0.1 10 120 K
200 K
250 K
100 100 K
1000
110 K
0.5 10 120 K
200 K
250 K
100 100 K
1000
110 K
MPinfoThin FilmSurface Mount NetworkResistor Networks250.10.15 250 50 K
MPD/MPDAinfoThin FilmSOT-143, 2 isolated Resistor Divider Resistor Networks250.050.1 500 100 K
0.2
MPMinfoThin FilmSOT-23 Molded 2 resistor Center-Tap Precision Divider Resistor Networks, Divider250.050.1 500 100 K
0.2
NOMCinfoThin FilmDual In Line, SOIC , 14-16 Pin Narrow Body Molded Resistor Networks100.0250.05 100 500 K
0.4
0.5
ORNinfoThin FilmSOIC, 8 pin 4 Resistor Resistor Networks250.0250.1
0.4
SLRinfoThin FilmSingle Layer Resistor Carrier Networks Resistor Networks500.05 10 500 K
SMNinfoBulk Metal Foil4 Resistor High Precision SM Network Voltage Divider Dual-In-Line Molded Package 50 MIL PitchResistors, Fixed20.010.4 100 10 K
SMNZ (Z-Foil)infoBulk Metal FoilUltra High Precision 4 Resistor Surface Mount Network Dual-In-Line Molded PackageResistors, Fixed0.050.010.4 100 10 K
TOMCinfoThin FilmDual In Line, SOIC , 14-16 Pin Medium Body Molded Resistor Networks250.0250.05 100 100 K
0.1
0.75
1
VFB1012D (Z-Foil)infoBulk Metal FoilUltra High Precision Flip Chip Ball Grid Array Voltage Dividing ResistorResistor Networks0.050.010.21012 1000 10 K
VFCD 1505 Integrated Construction (Z-Foil)infoBulk Metal FoilUltra Precision Flip Chip Resistor, Special DesignNetworks0.050.010.1 1000 10 K
VSM40, 42, 45, 46 (8, 14, and 16 Pin Side)infoBulk Metal FoilHermetic Resistor Networks in Gull Wing ConfigurationResistor Networks20.005 5 80 K
VSM85, 86, 87, 88, 89infoBulk Metal FoilHermetic Resistor Networks in Leadless Chip Carrier (LCC) ConfigurationResistor Networks20.005 5 80 K
VSOR2000S1infoThin FilmSOIC, V35 Terminator Resistor Networks1000.51.6 50 125
WOMCinfoThin FilmDual In Line, SOIC , 14-16 Pin Wide Body Molded Resistor Networks250.050.05 100 500 K
0.5
1
SeriesTechnologyDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account