VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistor networks> Resistance tolerance <= 0.5>Through hole (37 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (29):
  Application Note (4)
  Approval Documents (1)
  Non-English Datasheet (1)
  Ordering Info (2)
  Tape and Reel Info (1)
  Technical Note (7)
  Promotional Material (13)
Press Releases
Resistor networks: Resistance tolerance <= 0.5 - Through hole
BrandsVishay Foil Resistors, Vishay Sfernice, Vishay Techno, Vishay Thin Film

All 37 datasheets shown.
SeriesTechnologyDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Power (W)Resistance (min) (Ohms)Resistance (max) (Ohms)
100-267infoThin FilmSingle-In-Line Conformal, Five Decade DividerResistor Networks, Divider250.010.1
500
300144infoBulk Metal FoilSmall Package Molded Voltage Dividers, PairResistor Networks, Divider20.0050.2 100 20 K
300144Z (Z-Foil)infoBulk Metal FoilSmall Package Molded Voltage Dividers, PairResistor Networks, Divider0.050.0050.2 100 20 K
300145infoBulk Metal FoilSmall Package Molded Voltage Dividers, PairResistor Networks, Divider20.005 100 20 K
300145Z (Z-Foil)infoBulk Metal FoilSmall Package Molded Voltage Dividers, PairResistor Networks, Divider0.050.005 100 20 K
300190 - 300199 & 300210 - 300212infoBulk Metal FoilMolded Resistor Networks 2R, 3R, 4R Voltage Dividers Bridge Circuits AttenuatorsResistor Networks, Divider20.005 1 150 K
300190Z - 300199Z & 300210Z - 300212Z (Z-Foil)infoBulk Metal FoilMolded Resistor Networks 2R, 3R, 4R Voltage Dividers Bridge Circuits AttenuatorsResistor Networks, Divider0.050.005 1 150 K
CS NetworksinfoThin FilmCeramic Sandwich, Single-In-Line Resistor Networks (Low profile 0.20 Custom))Resistor Networks500.020.1 20 500 K
100.01 2 M
CSDinfoThin FilmDual-In-Line, Ceramic Sandwich CustomResistor Networks100.010.1
0.5
CTSPinfoThin FilmSingle-In-Line Molded 6-10 Pin CustomResistor Networks100.0250.1 20 500 K
25
500
Custom NetworksinfoThin FilmThick Film Networks, Molded SIPs, DIPs, and Coated SIPsResistor Networks0.510000.10000.
DIP: 1442, 1445, 1446infoBulk Metal FoilCeramic Dual In Line PackageResistor Networks20.005 5 80 K
DIP: 1457infoBulk Metal FoilCeramic Dual In Line PackageResistor Networks20.005 5 80 K
DIP: 1460infoBulk Metal FoilCeramic Dual In Line PackageResistor Networks20.005 5 80 K
HD (Custom)infoThin FilmDual-In-Line Heremtic CustomResistor Networks100.020.1 50 0
MRinfoMetal Film or WirewoundResistor Networks, Wirewound or Metal Film TechnologiesResistor Networks500.10.1 0.1 10 M
ORN (Divider)infoThin FilmMolded, 50 Mil Pitch, Dual-In-Line Resistor NetworkResistor Networks, Divider00.10.4
OSOPinfoThin FilmMolded, 25 Mil Pitch, Dual-In-Line Resistor NetworkResistors, Fixed00.10.4
PRA 100, 135, 182 (CNW)infoThin FilmHigh Precision Resistor ArraysResistor Arrays0.5
RMK 33NinfoThin FilmDual Value Chip Resistors, Center TapResistors, Fixed00.12510000.0.
RMKD (CNP)infoThin FilmHermetic, Dual-In-Line Packaged Resistor NetworksResistor Networks00.10.1255000000.0.
RMKMS (CNM)infoThin FilmMolded, 50 Mil Pitch, Dual-In-Line Resistor NetworksResistor Networks00.10.255000000.2000000000.
RSK 33NinfoThin FilmDual Value Chip Resistors, Center TapResistors, Fixed00.5100000.5000000.
SLCCinfoThin FilmHermetic, 50 Mil Pitch, Leadless Chip Resistor NetworksResistor Networks0.10.5
TA 33infoThin FilmDual Value Chip Resistors, Center TapResistors, Fixed00.5500000.5000000.
TAS (CNS)infoThin FilmConformal, Single-In-Line Resistor NetworksResistor Networks00.1
TDPinfoThin FilmDual-In-Line Molded 14-16 Pin StandardResistor Networks250.010.05 100 100 K
0.1
0.8
TO: 1401infoBulk Metal FoilGlass to Metal Seal HeadersResistor Networks20.005 5 80 K
TO: 1403infoBulk Metal FoilGlass to Metal Seal HeadersResistor Networks20.005 5 80 K
TO: 1413infoBulk Metal FoilGlass to Metal Seal HeadersResistor Networks20.005 5 80 K
TO: 1417infoBulk Metal FoilGlass to Metal Seal HeadersResistor Networks20.005 5 80 K
TO: 1419infoBulk Metal FoilGlass to Metal Seal HeadersResistor Networks20.005 5 80 K
TO: 1421infoBulk Metal FoilGlass to Metal Seal HeadersResistor Networks20.005 5 80 K
TO: 1422infoBulk Metal FoilGlass to Metal Seal HeadersResistor Networks20.005 5 80 K
TSPinfoThin FilmSingle-In-Line Molded 6, 8, 10 Pin Standards StandardResistor Networks250.050.1 100 200 K
0.5
25
VHD144infoBulk Metal FoilHermetic Versions of the Molded Divider 300144Resistor Networks, Divider20.0050.2 100 20 K
VHD200infoHermetic Sealed Oil Filled Voltage Divider Ultimate Ratio Match and TC Tracking Limit0.1
VSR144infoBulk Metal FoilIndustrial Grade Miniature Voltage DividerResistor Networks, Divider40.050.2 100 20 K
VTF (Custom)infoThin FilmSingle-In-Line Conformal CustomResistor Networks100.010.1 20 2 M
VTF (Standard)infoThin FilmSingle-In-Line Conformal, 3-10 Pin StandardsResistor Networks100.001
SeriesTechnologyDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Power (W)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account