| 300190 - 300199 & 300210 - 300212 |  | Bulk Metal Foil | Molded Resistor Networks 2R, 3R, 4R Voltage Dividers Bridge Circuits Attenuators | Resistor Networks, Divider | 2 | 0.005 | | 1 | 150 K |
| 300190Z - 300199Z & 300210Z - 300212Z (Z-Foil) |  | Bulk Metal Foil | Molded Resistor Networks 2R, 3R, 4R Voltage Dividers Bridge Circuits Attenuators | Resistor Networks, Divider | 0.05 | 0.005 | | 1 | 150 K |
| Custom Networks |  | Thin Film | Thick Film Networks, Molded SIPs, DIPs, and Coated SIPs | Resistor Networks | | 0.5 | | 10000. | 10000. |
| DIP: 1442, 1445, 1446 |  | Bulk Metal Foil | Ceramic Dual In Line Package | Resistor Networks | 2 | 0.005 | | 5 | 80 K |
| DIP: 1457 |  | Bulk Metal Foil | Ceramic Dual In Line Package | Resistor Networks | 2 | 0.005 | | 5 | 80 K |
| DIP: 1460 |  | Bulk Metal Foil | Ceramic Dual In Line Package | Resistor Networks | 2 | 0.005 | | 5 | 80 K |
| MR |  | Metal Film or Wirewound | Resistor Networks, Wirewound or Metal Film Technologies | Resistor Networks | 50 | 0.1 | 0.1 | 0.1 | 10 M |
| MTR |  | Thin Film | Thin Film Multi-Tap Resistors | Resistors, Fixed | 0 | | | 0. | 0. |
| MTT |  | Thin Film | Thin Film Multi-Tap Resistors | Resistors, Fixed | 0 | | | 11000. | 0. |
| RMK 33N |  | Thin Film | Dual Value Chip Resistors, Center Tap | Resistors, Fixed | 0 | 0.1 | 25 | 10000. | 0. |
| SOMC |  | Thick Film | Dual Inline Package, Small Outline Molded DIP, 14, 16, or 20 Pins, Rugged, Molded Case Construction, Highly Stable, Automatic Surface Mount Compatible, Reduces Assembly Costs, | Resistor Networks | | | | Zero ohm jumper | Zero ohm jumper |
| TO: 1401 |  | Bulk Metal Foil | Glass to Metal Seal Headers | Resistor Networks | 2 | 0.005 | | 5 | 80 K |
| TO: 1403 |  | Bulk Metal Foil | Glass to Metal Seal Headers | Resistor Networks | 2 | 0.005 | | 5 | 80 K |
| TO: 1413 |  | Bulk Metal Foil | Glass to Metal Seal Headers | Resistor Networks | 2 | 0.005 | | 5 | 80 K |
| TO: 1417 |  | Bulk Metal Foil | Glass to Metal Seal Headers | Resistor Networks | 2 | 0.005 | | 5 | 80 K |
| TO: 1419 |  | Bulk Metal Foil | Glass to Metal Seal Headers | Resistor Networks | 2 | 0.005 | | 5 | 80 K |
| TO: 1421 |  | Bulk Metal Foil | Glass to Metal Seal Headers | Resistor Networks | 2 | 0.005 | | 5 | 80 K |
| TO: 1422 |  | Bulk Metal Foil | Glass to Metal Seal Headers | Resistor Networks | 2 | 0.005 | | 5 | 80 K |
| TxxS |  | Thin Film | Single-In-Line, Coated, 4 Bits to 8 Bits - R/2R Ladder Networks | Resistor Networks, Ladder | 0 | 2 | | 50000. | 0. |
| VSM40, 42, 45, 46 (8, 14, and 16 Pin Side) |  | Bulk Metal Foil | Hermetic Resistor Networks in Gull Wing Configuration | Resistor Networks | 2 | 0.005 | | 5 | 80 K |
| VSM85, 86, 87, 88, 89 |  | Bulk Metal Foil | Hermetic Resistor Networks in Leadless Chip Carrier (LCC) Configuration | Resistor Networks | 2 | 0.005 | | 5 | 80 K |
| Series | Technology | Description | Type | Typical TCR (ppm/C) | Min. tolerance (%) | Power (W) | Resistance (min) (Ohms) | Resistance (max) (Ohms) |