Part or keyword
Inventory & quote
Products A-Z
Resistor networks
Resistance 10 to 10K Ohms
(73 datasheets)
Vishay’s New VFCD1505Ultra-High-Precision Z-Foil Surface-Mount Flip Chip Voltage Divider
May 14, 2008
Vishay’s New Automotive Precision Thin Film Chip Resistor Array
May 09, 2008
All
Resistor networks
press releases
Contact information for:
Distributors
Sales Representatives
Sales Offices
Related Documents
(59):
Application Note
(4)
Approval Documents
(1)
Non-English Datasheet
(4)
Ordering Info
(4)
Reference Data
(2)
Tape and Reel Info
(1)
Technical Note
(10)
Promotional Material
(33)
Find a datasheet by using the links below.
Configurations
Dividers
(7)
Resistor/capacitor networks
(10)
Resistor arrays
(6)
Resistor networks
(44)
Features
Ultra-stable
(24)
Military/ESA
(3)
Flame proof
(5)
Resistance
10 Ohms or smaller
(15)
10K to 10M Ohms
(49)
1M to 1G Ohms
(7)
Resistance Tolerance
0.05% and better
(36)
0.1% and better
(41)
0.5% and better
(44)
1% and better
(52)
5% and better
(61)
TCR (ppm/C)
.5 or below
(6)
1 or below
(6)
5 or below
(24)
Power
.25W or below
(41)
.5W or below
(44)
1W or below
(44)
1W to 5W
(14)
above 5W
(3)
Mounting and Configuration
Through hole
(38)
Surface mount
(34)
Package Sizes
0603 and larger
(8)
Technologies
Bulk Metal Foil
(24)
Metal film
(1)
Thick film
(15)
Thin film
(33)
Wirewound
(1)
The product links on this page are associated with these brand(s):
Vishay Beyschlag
,
Vishay Dale
,
Vishay Electro-Films
,
Vishay Foil Resistors
,
Vishay Sfernice
,
Vishay Thin Film
Products A-Z
Company Info:
Press
·
Investors
·
Contacts
·
More...
Privacy & Legal
·
Your Account