VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistor networks> Resistance 10 to 10K Ohms>Power 1W to 5W (14 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (8):
  Approval Documents (1)
  Ordering Info (2)
  Reference Data (2)
  Tape and Reel Info (1)
  Promotional Material (2)
Press Releases
Resistor networks: Resistance 10 to 10K Ohms - Power 1W to 5W
BrandsVishay Dale, Vishay Thin Film

All 14 datasheets shown.
SeriesTechnologyDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Power (W)Resistance (min) (Ohms)Resistance (max) (Ohms)
CS206infoThick FilmResistor/Capacitor Networks ECL Terminators and Line Terminator, Conformal Coated, SIP, 4 to 18 pins available, X7R and COG capacitors available, Low cross talk, Custom design capabilityResistor/Capacitor Networks20021 10 1 M
MDRCinfoThick FilmDual Inline Package, Molded DIP, 16 Pin, Rugged, Molded Case Construction, Highly Stable, Automatic Insert Compatible, Reduces Assembly CostsResistor/Capacitor Networks10022 50 50
68 68
75 75
81 81
100 100
121 121
130 130
162 162
195 195
260 260
510 510
MSMinfoThick FilmThick Film Resistor Networks, Military, MIL-PRF-83401 Qualified, Type RZ, Single-In-Line, Molded SIP; 01, 03, 05 SchematicsResistor Networks10021 10 1 M
1.08
1.4
1.8
SOGC 01,03,05 SchematicsinfoThick FilmDual Inline Package, Small Outline Molded DIP, 16 or 20 Pins, Rugged, Molded Case Construction, Highly Stable, Automatic Surface Mount Compatible, Reduces Assembly Costs, Uniform Performance CharacteristicsResistor Networks10011.6 10 1 M
2
SOGC, 45 and 46 SchematicsinfoThick FilmDual Inline Package, Small Outline Molded DIP, 16 or 20 Pins, Rugged, Molded Case Construction, Highly Stable, Automatic Surface Mount Compatible, Reduces Assembly Costs, Uniform Performance CharacteristicsResistor Networks10021.6 150 150
180 180
270 270
330 330
820 820
2 150 150
180 180
270 270
330 330
820 820
TOMCinfoThin FilmDual In Line, SOIC , 14-16 Pin Medium Body Molded Resistor Networks250.0251 100 100 K
VRinfoThin FilmSOT-23 Resistor Capaicitor Filter NetworkResistor/Capacitor Networks200101 10 500
VSOR2000S1infoThin FilmSOIC, V35 Terminator Resistor Networks1000.51.6 50 125
VSSRC1284infoThin Film20 pin RC Port terminator per IEEE1284 Resistor/Capacitor Networks11 10 10 K
VTSRC,VSSRC,VSORC -Termination ABinfoThin FilmResistor Capacitor Terminator 4 Terminal Common Resistor/Capacitor Networks200101 10 750
1.2
VTSRC,VSSRC,VSORC -Termination ACinfoThin FilmResistor Capacitor Terminator 2 Terminal Common Resistor/Capacitor Networks200101 10 750
1.2
VTSRC,VSSRC,VSORC, T-filter AAinfoThin FilmResistor Capacitor T-Filter, 2 Terminal Common Resistor/Capacitor Networks200101 10 750
1.2
VTSRC,VSSRC,VSORC, T-filter ADinfoThin FilmResistor Capacitor T-Filter 2 Terminal Common Resistor/Capacitor Networks200101 10 750
1.2
WOMCinfoThin FilmDual In Line, SOIC , 14-16 Pin Wide Body Molded Resistor Networks250.051 100 500 K
SeriesTechnologyDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Power (W)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account