| Series | Technology | Description | Typical TCR (ppm/C) | Min. tolerance (%) | Power (W) | Case (EIA & Mil) | Resistance (min) (Ohms) | Resistance (max) (Ohms) |
 |   |  |   |   |   |   |   |   |
| CRCA12E & S |  | Thick Film | Thick Film Array, Resistor / Capacitor, Choice of Dielectric Characteristics X7R or Y5U, Wrap around termination | 200 | 5 | 0.125 | 2012 | 10 | 1 M |
| 2512 |
| CRCC1206 |  | Thick Film | Choice of Dielectric Characteristics (X7R or Y5U), Wraparound Termination, Thick Film R/C Element, Inner Electrode Protection, Flow & Reflow Solderable, Automatic Placement Capability, Standard Size | 200 | 5 | 0.125 | 1206 | 10 | 1 M |
| CS206 |  | Thick Film | Resistor/Capacitor Networks ECL Terminators and Line Terminator, Conformal Coated, SIP, 4 to 18 pins available, X7R and COG capacitors available, Low cross talk, Custom design capability | 200 | 2 | 0.125 | | 10 | 1 M |
| 0.8 |
| 0.9 |
| 1 |
| 8 |
| 9 |
| 10 |
| 70 |
| MDRC |  | Thick Film | Dual Inline Package, Molded DIP, 16 Pin, Rugged, Molded Case Construction, Highly Stable, Automatic Insert Compatible, Reduces Assembly Costs | 100 | 2 | 2 | | 50 | 50 |
| 68 | 68 |
| 75 | 75 |
| 81 | 81 |
| 100 | 100 |
| 121 | 121 |
| 130 | 130 |
| 162 | 162 |
| 195 | 195 |
| 260 | 260 |
| 510 | 510 |
| VR |  | Thin Film | SOT-23 Resistor Capaicitor Filter Network | 200 | 10 | 0.07 | | 10 | 500 |
| 0.1 |
| 1 |
| VSSRC1284 |  | Thin Film | 20 pin RC Port terminator per IEEE1284 | | 1 | 0.1 | | 10 | 10 K |
| 1 |
| VTSRC,VSSRC,VSORC -Termination AB |  | Thin Film | Resistor Capacitor Terminator 4 Terminal Common | 200 | 10 | 0.1 | | 10 | 750 |
| 1 |
| 1.2 |
| VTSRC,VSSRC,VSORC -Termination AC |  | Thin Film | Resistor Capacitor Terminator 2 Terminal Common | 200 | 10 | 0.1 | | 10 | 750 |
| 1 |
| 1.2 |
| VTSRC,VSSRC,VSORC, T-filter AA |  | Thin Film | Resistor Capacitor T-Filter, 2 Terminal Common | 200 | 10 | 0.1 | | 10 | 750 |
| 1 |
| 1.2 |
| VTSRC,VSSRC,VSORC, T-filter AD |  | Thin Film | Resistor Capacitor T-Filter 2 Terminal Common | 200 | 10 | 0.1 | | 10 | 750 |
| 1 |
| 1.2 |
| Series | Technology | Description | Typical TCR (ppm/C) | Min. tolerance (%) | Power (W) | Case (EIA & Mil) | Resistance (min) (Ohms) | Resistance (max) (Ohms) |
|