VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistor networks> Resistance 10 to 10K Ohms>Thick film (12 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (8):
  Ordering Info (2)
  Reference Data (2)
  Promotional Material (4)
Resistor networks: Resistance 10 to 10K Ohms - Thick film
BrandsVishay Dale, Vishay Sfernice

All 12 datasheets shown.
SeriesTechnologyDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
CRCA12E & SinfoThick FilmThick Film Array, Resistor / Capacitor, Choice of Dielectric Characteristics X7R or Y5U, Wrap around terminationResistor/Capacitor Networks20050.1252012 10 1 M
2512
CRCC1206infoThick FilmChoice of Dielectric Characteristics (X7R or Y5U), Wraparound Termination, Thick Film R/C Element, Inner Electrode Protection, Flow & Reflow Solderable, Automatic Placement Capability, Standard SizeResistor/Capacitor Networks20050.1251206 10 1 M
CS206infoThick FilmResistor/Capacitor Networks ECL Terminators and Line Terminator, Conformal Coated, SIP, 4 to 18 pins available, X7R and COG capacitors available, Low cross talk, Custom design capabilityResistor/Capacitor Networks20020.125 10 1 M
0.8
0.9
1
8
9
10
70
CSCinfoThick FilmThick Film Resistor Networks, Single In Line, Coated SIP, Resistor Elements Protected by Tough Epoxy Conformal Coating, Available in Bag or Tube PackResistor Networks10010.2 10 2.2 M
0.25
0.3
0.4
DFP14 and DFP16infoThick FilmMilitary, Hot Solder Dip or Gold Plated Leads, Highly Stable, Passes MIL-STD-202 Method 210, Condition E ""Resistance to Soldering Heat"" TestResistor Networks502 10 1 M
MDP14 and MDP16infoThick Film, MoldedDual Inline Package, Molded DIP, 01, 03, 05 Schematics, Rugged, Molded Case Construction, Highly Stable, Automatic Insert Compatible, Uniform Performance Characteristics, Available in Tube PackResistor Networks10010.125 10 2.2 M
0.25
MDRCinfoThick FilmDual Inline Package, Molded DIP, 16 Pin, Rugged, Molded Case Construction, Highly Stable, Automatic Insert Compatible, Reduces Assembly CostsResistor/Capacitor Networks10022 50 50
68 68
75 75
81 81
100 100
121 121
130 130
162 162
195 195
260 260
510 510
MSPinfoThick FilmSingle Inline Package, Molded SIP, 01, 03, 05 Schematics, 6, 8, 9, or 10 Pin 'A' Profile, 6, 8, or 10 Pin 'C' Profile, Highly Stable, Rugged, Molded Case Construction, Automatic Insert CompatibleResistor Networks10010.2 10 2.2 M
0.25
0.3
0.4
SIL-HRinfoThick FilmHigh Reliability Network Resistors, Thick Film TechnologyResistor Networks20.1 46.4 1 M
0.18
0.5
0.7
0.8
0.9
SOGC 01,03,05 SchematicsinfoThick FilmDual Inline Package, Small Outline Molded DIP, 16 or 20 Pins, Rugged, Molded Case Construction, Highly Stable, Automatic Surface Mount Compatible, Reduces Assembly Costs, Uniform Performance CharacteristicsResistor Networks10011.6 10 1 M
2
SOGC, 45 and 46 SchematicsinfoThick FilmDual Inline Package, Small Outline Molded DIP, 16 or 20 Pins, Rugged, Molded Case Construction, Highly Stable, Automatic Surface Mount Compatible, Reduces Assembly Costs, Uniform Performance CharacteristicsResistor Networks10021.6 150 150
180 180
270 270
330 330
820 820
2 150 150
180 180
270 270
330 330
820 820
SOMCinfoThick FilmDual Inline Package, Small Outline Molded DIP, 14, 16, or 20 Pins, Rugged, Molded Case Construction, Highly Stable, Automatic Surface Mount Compatible, Reduces Assembly Costs,Resistor Networks10010.08 10 1 M
0.16
SeriesTechnologyDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account