| ACAC 0612 - Precision |  | Precision Thin Film Chip Resistor Array | Resistor Arrays | | | | 0612 | 470000. | 2210000. |
| ACAC 0612 - Professional |  | Professional Thin Film Chip Resistor Array | Resistor Arrays | | | | 0612 | 470000. | 2210000. |
| ACAC 0612, ACAS 0612 - Precision |  | Precision Thin Film Chip Resistor Array | Resistor Arrays | | | | 0612 | 470000. | 470000. |
| ACAC 0612, ACAS 0612 - Professional |  | Professional Thin Film Chip Resistor Array | Resistor Arrays | | | | 0612 | 470000. | 470000. |
| ACAS 0612 AT - Precision Automotive |  | Automotive Precision Thin Film Chip Resistor Array | Resistor Arrays | | | | 0612 | 470000. | 470000. |
| CLA, CLB |  | Thin Film Eight Resistor Arrays | Resistor Arrays | 0 | | | | 1000000. | 2500000. |
| CS Networks |  | Ceramic Sandwich, Single-In-Line Resistor Networks (Low profile 0.20 Custom)) | Resistor Networks | 50 | 0.02 | 0.1 | | 20 | 500 K |
| 10 | 0.01 | 2 M |
| CSO |  | SOIC, Ceramic Sandwich Custom Resistor Networks | Resistor Networks | 25 | 0.02 | 0.1 | | 100 | 1.5 M |
| 0.5 |
| CTSP |  | Single-In-Line Molded 6-10 Pin Custom | Resistor Networks | 10 | 0.025 | 0.1 | | 20 | 500 K |
| 25 |
| 500 |
| LCC/TLCC |  | Leadless Ceramic Chip Carriers Hermetic 16-24 Terminal Standard | Resistor Networks | 25 | 0.1 | 0.05 | | 10 | 120 K |
| 200 K |
| 250 K |
| 100 | 100 K |
| 1000 |
| 110 K |
| 0.1 | 10 | 120 K |
| 200 K |
| 250 K |
| 100 | 100 K |
| 1000 |
| 110 K |
| 0.5 | 10 | 120 K |
| 200 K |
| 250 K |
| 100 | 100 K |
| 1000 |
| 110 K |
| MP |  | Surface Mount Network | Resistor Networks | 25 | 0.1 | 0.15 | | 250 | 50 K |
| MPD/MPDA |  | SOT-143, 2 isolated Resistor Divider | Resistor Networks | 25 | 0.05 | 0.1 | | 500 | 100 K |
| 0.2 |
| MPH |  | Hermetic, 50 Mil Pitch, Leadless Chip Resistor Network | Resistors, Fixed | 0 | 1 | 0.25 | | 1000000. | 1000000. |
| MPM |  | SOT-23 Molded 2 resistor Center-Tap Precision Divider | Resistor Networks, Divider | 25 | 0.05 | 0.1 | | 500 | 100 K |
| 0.2 |
| NOMC |  | Dual In Line, SOIC , 14-16 Pin Narrow Body Molded | Resistor Networks | 10 | 0.025 | 0.05 | | 100 | 500 K |
| 0.4 |
| 0.5 |
| Quick-Net® Prototypes |  | Guidelines | Resistor Networks | 25 | 0.1 | 0.025 | | 100 | 55 K |
| 200 | 120 K |
| 400 | 250 K |
| RCN |  | Thin Film Filter Networks | Resistor Networks | | | | | 1000000. | 2500000. |
| RMKMS (CNM) |  | Molded, 50 Mil Pitch, Dual-In-Line Resistor Networks | Resistor Networks | 0 | 0.1 | 0.25 | | 5000000. | 2000000000. |
| RSK 33N |  | Dual Value Chip Resistors, Center Tap | Resistors, Fixed | 0 | 0.5 | | | 100000. | 5000000. |
| SLR |  | Single Layer Resistor Carrier Networks | Resistor Networks | 50 | 0.05 | | | 10 | 500 K |
| TA 33 |  | Dual Value Chip Resistors, Center Tap | Resistors, Fixed | 0 | 0.5 | | | 500000. | 5000000. |
| TDP |  | Dual-In-Line Molded 14-16 Pin Standard | Resistor Networks | 25 | 0.01 | 0.05 | | 100 | 100 K |
| 0.1 |
| 0.8 |
| TOMC |  | Dual In Line, SOIC , 14-16 Pin Medium Body Molded | Resistor Networks | 25 | 0.025 | 0.05 | | 100 | 100 K |
| 0.1 |
| 0.75 |
| 1 |
| TSP |  | Single-In-Line Molded 6, 8, 10 Pin Standards Standard | Resistor Networks | 25 | 0.05 | 0.1 | | 100 | 200 K |
| 0.5 |
| 25 |
| VR |  | SOT-23 Resistor Capaicitor Filter Network | Resistor/Capacitor Networks | 200 | 10 | 0.07 | | 10 | 500 |
| 0.1 |
| 1 |
| VSOR2000S1 |  | SOIC, V35 Terminator | Resistor Networks | 100 | 0.5 | 1.6 | | 50 | 125 |
| VSSRC1284 |  | 20 pin RC Port terminator per IEEE1284 | Resistor/Capacitor Networks | | 1 | 0.1 | | 10 | 10 K |
| 1 |
| VTF (Custom) |  | Single-In-Line Conformal Custom | Resistor Networks | 10 | 0.01 | 0.1 | | 20 | 2 M |
| VTSRC,VSSRC,VSORC -Termination AB |  | Resistor Capacitor Terminator 4 Terminal Common | Resistor/Capacitor Networks | 200 | 10 | 0.1 | | 10 | 750 |
| 1 |
| 1.2 |
| VTSRC,VSSRC,VSORC -Termination AC |  | Resistor Capacitor Terminator 2 Terminal Common | Resistor/Capacitor Networks | 200 | 10 | 0.1 | | 10 | 750 |
| 1 |
| 1.2 |
| VTSRC,VSSRC,VSORC, T-filter AA |  | Resistor Capacitor T-Filter, 2 Terminal Common | Resistor/Capacitor Networks | 200 | 10 | 0.1 | | 10 | 750 |
| 1 |
| 1.2 |
| VTSRC,VSSRC,VSORC, T-filter AD |  | Resistor Capacitor T-Filter 2 Terminal Common | Resistor/Capacitor Networks | 200 | 10 | 0.1 | | 10 | 750 |
| 1 |
| 1.2 |
| WOMC |  | Dual In Line, SOIC , 14-16 Pin Wide Body Molded | Resistor Networks | 25 | 0.05 | 0.05 | | 100 | 500 K |
| 0.5 |
| 1 |
| Series | Description | Type | Typical TCR (ppm/C) | Min. tolerance (%) | Power (W) | Case (EIA & Mil) | Resistance (min) (Ohms) | Resistance (max) (Ohms) |