| 300144 |  | Bulk Metal Foil | Small Package Molded Voltage Dividers, Pair | Resistor Networks, Divider | 2 | 0.005 | 0.2 | 100 | 20 K |
| 300144Z (Z-Foil) |  | Bulk Metal Foil | Small Package Molded Voltage Dividers, Pair | Resistor Networks, Divider | 0.05 | 0.005 | 0.2 | 100 | 20 K |
| 300145 |  | Bulk Metal Foil | Small Package Molded Voltage Dividers, Pair | Resistor Networks, Divider | 2 | 0.005 | | 100 | 20 K |
| 300145Z (Z-Foil) |  | Bulk Metal Foil | Small Package Molded Voltage Dividers, Pair | Resistor Networks, Divider | 0.05 | 0.005 | | 100 | 20 K |
| 300190 - 300199 & 300210 - 300212 |  | Bulk Metal Foil | Molded Resistor Networks 2R, 3R, 4R Voltage Dividers Bridge Circuits Attenuators | Resistor Networks, Divider | 2 | 0.005 | | 1 | 150 K |
| 300190Z - 300199Z & 300210Z - 300212Z (Z-Foil) |  | Bulk Metal Foil | Molded Resistor Networks 2R, 3R, 4R Voltage Dividers Bridge Circuits Attenuators | Resistor Networks, Divider | 0.05 | 0.005 | | 1 | 150 K |
| CLA, CLB |  | Thin Film | Thin Film Eight Resistor Arrays | Resistor Arrays | 0 | | | 1000000. | 2500000. |
| CS Networks |  | Thin Film | Ceramic Sandwich, Single-In-Line Resistor Networks (Low profile 0.20 Custom)) | Resistor Networks | 50 | 0.02 | 0.1 | 20 | 500 K |
| 10 | 0.01 | 2 M |
| CS206 |  | Thick Film | Resistor/Capacitor Networks ECL Terminators and Line Terminator, Conformal Coated, SIP, 4 to 18 pins available, X7R and COG capacitors available, Low cross talk, Custom design capability | Resistor/Capacitor Networks | 200 | 2 | 0.125 | 10 | 1 M |
| 0.8 |
| 0.9 |
| 1 |
| 8 |
| 9 |
| 10 |
| 70 |
| CSC |  | Thick Film | Thick Film Resistor Networks, Single In Line, Coated SIP, Resistor Elements Protected by Tough Epoxy Conformal Coating, Available in Bag or Tube Pack | Resistor Networks | 100 | 1 | 0.2 | 10 | 2.2 M |
| 0.25 |
| 0.3 |
| 0.4 |
| CTSP |  | Thin Film | Single-In-Line Molded 6-10 Pin Custom | Resistor Networks | 10 | 0.025 | 0.1 | 20 | 500 K |
| 25 |
| 500 |
| DFP14 and DFP16 |  | Thick Film | Military, Hot Solder Dip or Gold Plated Leads, Highly Stable, Passes MIL-STD-202 Method 210, Condition E ""Resistance to Soldering Heat"" Test | Resistor Networks | 50 | 2 | | 10 | 1 M |
| DIP: 1442, 1445, 1446 |  | Bulk Metal Foil | Ceramic Dual In Line Package | Resistor Networks | 2 | 0.005 | | 5 | 80 K |
| DIP: 1457 |  | Bulk Metal Foil | Ceramic Dual In Line Package | Resistor Networks | 2 | 0.005 | | 5 | 80 K |
| DIP: 1460 |  | Bulk Metal Foil | Ceramic Dual In Line Package | Resistor Networks | 2 | 0.005 | | 5 | 80 K |
| MDP14 and MDP16 |  | Thick Film, Molded | Dual Inline Package, Molded DIP, 01, 03, 05 Schematics, Rugged, Molded Case Construction, Highly Stable, Automatic Insert Compatible, Uniform Performance Characteristics, Available in Tube Pack | Resistor Networks | 100 | 1 | 0.125 | 10 | 2.2 M |
| 0.25 |
| MDRC |  | Thick Film | Dual Inline Package, Molded DIP, 16 Pin, Rugged, Molded Case Construction, Highly Stable, Automatic Insert Compatible, Reduces Assembly Costs | Resistor/Capacitor Networks | 100 | 2 | 2 | 50 | 50 |
| 68 | 68 |
| 75 | 75 |
| 81 | 81 |
| 100 | 100 |
| 121 | 121 |
| 130 | 130 |
| 162 | 162 |
| 195 | 195 |
| 260 | 260 |
| 510 | 510 |
| MPH |  | Thin Film | Hermetic, 50 Mil Pitch, Leadless Chip Resistor Network | Resistors, Fixed | 0 | 1 | 0.25 | 1000000. | 1000000. |
| MR |  | Metal Film or Wirewound | Resistor Networks, Wirewound or Metal Film Technologies | Resistor Networks | 50 | 0.1 | 0.1 | 0.1 | 10 M |
| MSP |  | Thick Film | Single Inline Package, Molded SIP, 01, 03, 05 Schematics, 6, 8, 9, or 10 Pin 'A' Profile, 6, 8, or 10 Pin 'C' Profile, Highly Stable, Rugged, Molded Case Construction, Automatic Insert Compatible | Resistor Networks | 100 | 1 | 0.2 | 10 | 2.2 M |
| 0.25 |
| 0.3 |
| 0.4 |
| RCN |  | Thin Film | Thin Film Filter Networks | Resistor Networks | | | | 1000000. | 2500000. |
| RMKMS (CNM) |  | Thin Film | Molded, 50 Mil Pitch, Dual-In-Line Resistor Networks | Resistor Networks | 0 | 0.1 | 0.25 | 5000000. | 2000000000. |
| RSK 33N |  | Thin Film | Dual Value Chip Resistors, Center Tap | Resistors, Fixed | 0 | 0.5 | | 100000. | 5000000. |
| SIL-HR |  | Thick Film | High Reliability Network Resistors, Thick Film Technology | Resistor Networks | | 2 | 0.1 | 46.4 | 1 M |
| 0.18 |
| 0.5 |
| 0.7 |
| 0.8 |
| 0.9 |
| TA 33 |  | Thin Film | Dual Value Chip Resistors, Center Tap | Resistors, Fixed | 0 | 0.5 | | 500000. | 5000000. |
| TDP |  | Thin Film | Dual-In-Line Molded 14-16 Pin Standard | Resistor Networks | 25 | 0.01 | 0.05 | 100 | 100 K |
| 0.1 |
| 0.8 |
| TO: 1401 |  | Bulk Metal Foil | Glass to Metal Seal Headers | Resistor Networks | 2 | 0.005 | | 5 | 80 K |
| TO: 1403 |  | Bulk Metal Foil | Glass to Metal Seal Headers | Resistor Networks | 2 | 0.005 | | 5 | 80 K |
| TO: 1413 |  | Bulk Metal Foil | Glass to Metal Seal Headers | Resistor Networks | 2 | 0.005 | | 5 | 80 K |
| TO: 1417 |  | Bulk Metal Foil | Glass to Metal Seal Headers | Resistor Networks | 2 | 0.005 | | 5 | 80 K |
| TO: 1419 |  | Bulk Metal Foil | Glass to Metal Seal Headers | Resistor Networks | 2 | 0.005 | | 5 | 80 K |
| TO: 1421 |  | Bulk Metal Foil | Glass to Metal Seal Headers | Resistor Networks | 2 | 0.005 | | 5 | 80 K |
| TO: 1422 |  | Bulk Metal Foil | Glass to Metal Seal Headers | Resistor Networks | 2 | 0.005 | | 5 | 80 K |
| TSP |  | Thin Film | Single-In-Line Molded 6, 8, 10 Pin Standards Standard | Resistor Networks | 25 | 0.05 | 0.1 | 100 | 200 K |
| 0.5 |
| 25 |
| VHD144 |  | Bulk Metal Foil | Hermetic Versions of the Molded Divider 300144 | Resistor Networks, Divider | 2 | 0.005 | 0.2 | 100 | 20 K |
| VHD200 |  | Hermetic Sealed Oil Filled Voltage Divider Ultimate Ratio Match and TC Tracking Limit | 0.1 |
| VSR144 |  | Bulk Metal Foil | Industrial Grade Miniature Voltage Divider | Resistor Networks, Divider | 4 | 0.05 | 0.2 | 100 | 20 K |
| VTF (Custom) |  | Thin Film | Single-In-Line Conformal Custom | Resistor Networks | 10 | 0.01 | 0.1 | 20 | 2 M |
| Series | Technology | Description | Type | Typical TCR (ppm/C) | Min. tolerance (%) | Power (W) | Resistance (min) (Ohms) | Resistance (max) (Ohms) |