| 300144 |  | Small Package Molded Voltage Dividers, Pair | Resistor Networks, Divider | 2 | 0.005 | 0.2 | 100 | 20 K |
| 300144Z |  | Small Package Molded Voltage Dividers, Pair | Resistor Networks, Divider | 0.05 | 0.005 | 0.2 | 100 | 20 K |
| 300145 |  | Small Package Molded Voltage Dividers, Pair | Resistor Networks, Divider | 2 | 0.005 | | 100 | 20 K |
| 300145Z |  | Small Package Molded Voltage Dividers, Pair | Resistor Networks, Divider | 0.05 | 0.005 | | 100 | 20 K |
| 300190-9 |  | Molded Resistor Networks 2R, 3R, 4R Voltage Dividers Bridge Circuits Attenuators | Resistor Networks, Divider | 2 | 0.005 | | 1 | 150 K |
| 300190-9Z |  | Molded Resistor Networks 2R, 3R, 4R Voltage Dividers Bridge Circuits Attenuators | Resistor Networks, Divider | 0.05 | 0.005 | | 1 | 150 K |
| 300210-12 |  | Molded Resistor Networks 2R, 3R, 4R Voltage Dividers Bridge Circuits Attenuators | Resistor Networks, Divider | 2 | 0.005 | | 1 | 150 K |
| 300210-12Z |  | Molded Resistor Networks 2R, 3R, 4R Voltage Dividers Bridge Circuits Attenuators | Resistor Networks, Divider | 0.05 | 0.005 | | 1 | 150 K |
| DIP: 1442, 1445, 1446 |  | Ceramic Dual In Line Package | Resistor Networks | 2 | 0.005 | | 5 | 80 K |
| DIP: 1457 |  | Ceramic Dual In Line Package | Resistor Networks | 2 | 0.005 | | 5 | 80 K |
| DIP: 1460 |  | Ceramic Dual In Line Package | Resistor Networks | 2 | 0.005 | | 5 | 80 K |
| DSM |  | High Precision Surface Mount Molded Voltage Divider | Resistor Networks | 2 | 0.02 | | 100 | 20 K |
| TO: 1401 |  | Glass to Metal Seal Headers | Resistor Networks | 2 | 0.005 | | 5 | 80 K |
| TO: 1403 |  | Glass to Metal Seal Headers | Resistor Networks | 2 | 0.005 | | 5 | 80 K |
| TO: 1413 |  | Glass to Metal Seal Headers | Resistor Networks | 2 | 0.005 | | 5 | 80 K |
| TO: 1417 |  | Glass to Metal Seal Headers | Resistor Networks | 2 | 0.005 | | 5 | 80 K |
| TO: 1419 |  | Glass to Metal Seal Headers | Resistor Networks | 2 | 0.005 | | 5 | 80 K |
| TO: 1421 |  | Glass to Metal Seal Headers | Resistor Networks | 2 | 0.005 | | 5 | 80 K |
| TO: 1422 |  | Glass to Metal Seal Headers | Resistor Networks | 2 | 0.005 | | 5 | 80 K |
| VHD144 |  | Hermetic Versions of the Molded Divider 300144 | Resistor Networks, Divider | 2 | 0.005 | 0.2 | 100 | 20 K |
| VHD200 |  | Hermetic Sealed Oil Filled Voltage Divider Ultimate Ratio Match and TC Tracking Limit | 0.1 |
| VSM40, 42, 45, 46 (8, 14, and 16 Pin Side) |  | Hermetic Resistor Networks in Gull Wing Configuration | Resistor Networks | 2 | 0.005 | | 5 | 80 K |
| VSM85, 86, 87, 88, 89 |  | Hermetic Resistor Networks in Leadless Chip Carrier (LCC) Configuration | Resistor Networks | 2 | 0.005 | | 5 | 80 K |
| VSR144 |  | Industrial Grade Miniature Voltage Divider | Resistor Networks, Divider | 4 | 0.05 | 0.2 | 100 | 20 K |
| Series | Description | Type | Typical TCR (ppm/C) | Min. tolerance (%) | Power (W) | Resistance (min) (Ohms) | Resistance (max) (Ohms) |