VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistor networks> Resistance 10K to 1M Ohms>Military/ESA (3 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (4):
  Ordering Info (1)
  Reference Data (2)
  Promotional Material (1)
Resistor networks: Resistance 10K to 1M Ohms - Military/ESA
TypeResistor Networks
Typical TCR (ppm/C) 100
Resistance (min) (Ohms) 10
Resistance (max) (Ohms) 1 M
BrandVishay Dale

All 3 datasheets shown.
SeriesTechnologyDescriptionMin. tolerance (%)Power (W)
DFM14infoThick FilmMilitary, MIL-R-83401 Qualified, Type RZ, 11, 12, 15 Schematics, Hot Solder Dip, Highly Stable, Passes MIL-STD-202 Method 210, Condition E ""Resistance to Soldering Heat"" Test20.025
0.05
MDM14 and MDM16infoThick Film, MoldedThick Film Resistor Networks, Military, MIL-PRF-83401 Qualified, Type RZ, Dual-In-Line Package, 01, 03, 05 Schematics10.1
0.2
MSMinfoThick FilmThick Film Resistor Networks, Military, MIL-PRF-83401 Qualified, Type RZ, Single-In-Line, Molded SIP; 01, 03, 05 Schematics20.36
0.48
0.6
0.8
0.84
1
1.08
1.4
1.8
SeriesTechnologyDescriptionMin. tolerance (%)Power (W)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account