VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistor networks> Resistance 10K to 1M Ohms>Power .5W or below (29 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (40):
  Application Note (4)
  Approval Documents (1)
  Non-English Datasheet (3)
  Ordering Info (3)
  Reference Data (2)
  Tape and Reel Info (1)
  Technical Note (7)
  Promotional Material (19)
Press Releases
Resistor networks: Resistance 10K to 1M Ohms - Power .5W or below
BrandsVishay Dale, Vishay Foil Resistors, Vishay Sfernice, Vishay Thin Film

All 29 datasheets shown.
SeriesTechnologyDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
300144infoBulk Metal FoilSmall Package Molded Voltage Dividers, PairResistor Networks, Divider20.0050.2 100 20 K
300144Z (Z-Foil)infoBulk Metal FoilSmall Package Molded Voltage Dividers, PairResistor Networks, Divider0.050.0050.2 100 20 K
CRCA12E & SinfoThick FilmThick Film Array, Resistor / Capacitor, Choice of Dielectric Characteristics X7R or Y5U, Wrap around terminationResistor/Capacitor Networks20050.1252012 10 1 M
2512
CRCC1206infoThick FilmChoice of Dielectric Characteristics (X7R or Y5U), Wraparound Termination, Thick Film R/C Element, Inner Electrode Protection, Flow & Reflow Solderable, Automatic Placement Capability, Standard SizeResistor/Capacitor Networks20050.1251206 10 1 M
CS NetworksinfoThin FilmCeramic Sandwich, Single-In-Line Resistor Networks (Low profile 0.20 Custom))Resistor Networks500.020.1 20 500 K
100.01 2 M
CS206infoThick FilmResistor/Capacitor Networks ECL Terminators and Line Terminator, Conformal Coated, SIP, 4 to 18 pins available, X7R and COG capacitors available, Low cross talk, Custom design capabilityResistor/Capacitor Networks20020.125 10 1 M
CSCinfoThick FilmThick Film Resistor Networks, Single In Line, Coated SIP, Resistor Elements Protected by Tough Epoxy Conformal Coating, Available in Bag or Tube PackResistor Networks10010.2 10 2.2 M
0.25
0.3
0.4
CSOinfoThin FilmSOIC, Ceramic Sandwich Custom Resistor Networks Resistor Networks250.020.1 100 1.5 M
0.5
CTSPinfoThin FilmSingle-In-Line Molded 6-10 Pin CustomResistor Networks100.0250.1 20 500 K
DSMinfoBulk Metal FoilHigh Precision Surface Mount Molded Voltage DividerResistor Networks20.010.1 100 20 K
LCC/TLCCinfoThin FilmLeadless Ceramic Chip Carriers Hermetic 16-24 Terminal Standard Resistor Networks250.10.05 10 120 K
200 K
250 K
100 100 K
1000
110 K
0.1 10 120 K
200 K
250 K
100 100 K
1000
110 K
0.5 10 120 K
200 K
250 K
100 100 K
1000
110 K
MDP14 and MDP16infoThick Film, MoldedDual Inline Package, Molded DIP, 01, 03, 05 Schematics, Rugged, Molded Case Construction, Highly Stable, Automatic Insert Compatible, Uniform Performance Characteristics, Available in Tube PackResistor Networks10010.125 10 2.2 M
0.25
MPinfoThin FilmSurface Mount NetworkResistor Networks250.10.15 250 50 K
MPD/MPDAinfoThin FilmSOT-143, 2 isolated Resistor Divider Resistor Networks250.050.1 500 100 K
0.2
MPMinfoThin FilmSOT-23 Molded 2 resistor Center-Tap Precision Divider Resistor Networks, Divider250.050.1 500 100 K
0.2
MRinfoMetal Film or WirewoundResistor Networks, Wirewound or Metal Film TechnologiesResistor Networks500.10.1 0.1 10 M
MSPinfoThick FilmSingle Inline Package, Molded SIP, 01, 03, 05 Schematics, 6, 8, 9, or 10 Pin 'A' Profile, 6, 8, or 10 Pin 'C' Profile, Highly Stable, Rugged, Molded Case Construction, Automatic Insert CompatibleResistor Networks10010.2 10 2.2 M
0.25
0.3
0.4
NOMCinfoThin FilmDual In Line, SOIC , 14-16 Pin Narrow Body Molded Resistor Networks100.0250.05 100 500 K
0.4
0.5
Quick-Net® PrototypesinfoThin FilmGuidelinesResistor Networks250.10.025 100 55 K
200 120 K
400 250 K
RMKMS (CNM)infoThin FilmMolded, 50 Mil Pitch, Dual-In-Line Resistor NetworksResistor Networks00.10.255000000.2000000000.
SIL-HRinfoThick FilmHigh Reliability Network Resistors, Thick Film TechnologyResistor Networks20.1 46.4 1 M
0.18
0.5
SOMCinfoThick FilmDual Inline Package, Small Outline Molded DIP, 14, 16, or 20 Pins, Rugged, Molded Case Construction, Highly Stable, Automatic Surface Mount Compatible, Reduces Assembly Costs,Resistor Networks10010.08 10 1 M
0.16
TDPinfoThin FilmDual-In-Line Molded 14-16 Pin StandardResistor Networks250.010.05 100 100 K
0.1
TOMCinfoThin FilmDual In Line, SOIC , 14-16 Pin Medium Body Molded Resistor Networks250.0250.05 100 100 K
0.1
TSPinfoThin FilmSingle-In-Line Molded 6, 8, 10 Pin Standards StandardResistor Networks250.050.1 100 200 K
0.5
VHD144infoBulk Metal FoilHermetic Versions of the Molded Divider 300144Resistor Networks, Divider20.0050.2 100 20 K
VHD200infoHermetic Sealed Oil Filled Voltage Divider Ultimate Ratio Match and TC Tracking Limit0.1
VSR144infoBulk Metal FoilIndustrial Grade Miniature Voltage DividerResistor Networks, Divider40.050.2 100 20 K
VTF (Custom)infoThin FilmSingle-In-Line Conformal CustomResistor Networks100.010.1 20 2 M
WOMCinfoThin FilmDual In Line, SOIC , 14-16 Pin Wide Body Molded Resistor Networks250.050.05 100 500 K
0.5
SeriesTechnologyDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account