VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistor networks> Resistance 10K to 1M Ohms>Power 1W to 5W (4 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (7):
  Approval Documents (1)
  Ordering Info (2)
  Reference Data (2)
  Tape and Reel Info (1)
  Promotional Material (1)
Resistor networks: Resistance 10K to 1M Ohms - Power 1W to 5W
BrandsVishay Dale, Vishay Thin Film

All 4 datasheets shown.
SeriesTechnologyDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Power (W)Resistance (min) (Ohms)Resistance (max) (Ohms)
CS206infoThick FilmResistor/Capacitor Networks ECL Terminators and Line Terminator, Conformal Coated, SIP, 4 to 18 pins available, X7R and COG capacitors available, Low cross talk, Custom design capabilityResistor/Capacitor Networks20021 10 1 M
SOGC 01,03,05 SchematicsinfoThick FilmDual Inline Package, Small Outline Molded DIP, 16 or 20 Pins, Rugged, Molded Case Construction, Highly Stable, Automatic Surface Mount Compatible, Reduces Assembly Costs, Uniform Performance CharacteristicsResistor Networks10011.6 10 1 M
2
TOMCinfoThin FilmDual In Line, SOIC , 14-16 Pin Medium Body Molded Resistor Networks250.0251 100 100 K
WOMCinfoThin FilmDual In Line, SOIC , 14-16 Pin Wide Body Molded Resistor Networks250.051 100 500 K
SeriesTechnologyDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Power (W)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account