| 300144 |  | Bulk Metal Foil | Small Package Molded Voltage Dividers, Pair | 2 | 0.005 | 0.2 | 100 | 20 K |
| 300144Z |  | Bulk Metal Foil | Small Package Molded Voltage Dividers, Pair | 0.05 | 0.005 | 0.2 | 100 | 20 K |
| 300145 |  | Bulk Metal Foil | Small Package Molded Voltage Dividers, Pair | 2 | 0.005 | | 100 | 20 K |
| 300145Z |  | Bulk Metal Foil | Small Package Molded Voltage Dividers, Pair | 0.05 | 0.005 | | 100 | 20 K |
| 300190-9 |  | Bulk Metal Foil | Molded Resistor Networks 2R, 3R, 4R Voltage Dividers Bridge Circuits Attenuators | 2 | 0.005 | | 1 | 150 K |
| 300190-9Z |  | Bulk Metal Foil | Molded Resistor Networks 2R, 3R, 4R Voltage Dividers Bridge Circuits Attenuators | 0.05 | 0.005 | | 1 | 150 K |
| 300210-12 |  | Bulk Metal Foil | Molded Resistor Networks 2R, 3R, 4R Voltage Dividers Bridge Circuits Attenuators | 2 | 0.005 | | 1 | 150 K |
| 300210-12Z |  | Bulk Metal Foil | Molded Resistor Networks 2R, 3R, 4R Voltage Dividers Bridge Circuits Attenuators | 0.05 | 0.005 | | 1 | 150 K |
| ATA |  | Thin Film | 58 x 58 Ta2 N Voltage Dividers on Silicon | 50 | 5 | 0.05 | 25 K | 25 K |
| MPM |  | Thin Film | SOT-23 Molded 2 resistor Center-Tap Precision Divider | 25 | 0.05 | 0.1 | 500 | 100 K |
| 0.2 |
| VHD144 |  | Bulk Metal Foil | Hermetic Versions of the Molded Divider 300144 | 2 | 0.005 | 0.2 | 100 | 20 K |
| VHD200 |  | Hermetic Sealed Oil Filled Voltage Divider Ultimate Ratio Match and TC Tracking Limit | 0.1 |
| VSR144 |  | Bulk Metal Foil | Industrial Grade Miniature Voltage Divider | 4 | 0.05 | 0.2 | 100 | 20 K |
| Series | Technology | Description | Typical TCR (ppm/C) | Min. tolerance (%) | Power (W) | Resistance (min) (Ohms) | Resistance (max) (Ohms) |