VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistor networks> Resistance 10K to 1M Ohms>Surface mount (16 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (40):
  Application Note (4)
  Approval Documents (1)
  Non-English Datasheet (3)
  Ordering Info (4)
  Reference Data (2)
  Tape and Reel Info (1)
  Technical Note (7)
  Promotional Material (18)
Press Releases
Resistor networks: Resistance 10K to 1M Ohms - Surface mount
BrandsVishay Dale, Vishay Electro-Films, Vishay Foil Resistors, Vishay Thin Film

All 16 datasheets shown.
SeriesTechnologyDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
CRCA12E & SinfoThick FilmThick Film Array, Resistor / Capacitor, Choice of Dielectric Characteristics X7R or Y5U, Wrap around terminationResistor/Capacitor Networks20050.1252012 10 1 M
2512
CRCC1206infoThick FilmChoice of Dielectric Characteristics (X7R or Y5U), Wraparound Termination, Thick Film R/C Element, Inner Electrode Protection, Flow & Reflow Solderable, Automatic Placement Capability, Standard SizeResistor/Capacitor Networks20050.1251206 10 1 M
CSOinfoThin FilmSOIC, Ceramic Sandwich Custom Resistor Networks Resistor Networks250.020.1 100 1.5 M
0.5
DSMinfoBulk Metal FoilHigh Precision Surface Mount Molded Voltage DividerResistor Networks20.010.1 100 20 K
LCC/TLCCinfoThin FilmLeadless Ceramic Chip Carriers Hermetic 16-24 Terminal Standard Resistor Networks250.10.05 10 120 K
200 K
250 K
100 100 K
1000
110 K
0.1 10 120 K
200 K
250 K
100 100 K
1000
110 K
0.5 10 120 K
200 K
250 K
100 100 K
1000
110 K
MPinfoThin FilmSurface Mount NetworkResistor Networks250.10.15 250 50 K
MPD/MPDAinfoThin FilmSOT-143, 2 isolated Resistor Divider Resistor Networks250.050.1 500 100 K
0.2
MPMinfoThin FilmSOT-23 Molded 2 resistor Center-Tap Precision Divider Resistor Networks, Divider250.050.1 500 100 K
0.2
NOMCinfoThin FilmDual In Line, SOIC , 14-16 Pin Narrow Body Molded Resistor Networks100.0250.05 100 500 K
0.4
0.5
SLRinfoThin FilmSingle Layer Resistor Carrier Networks Resistor Networks500.05 10 500 K
SOGC 01,03,05 SchematicsinfoThick FilmDual Inline Package, Small Outline Molded DIP, 16 or 20 Pins, Rugged, Molded Case Construction, Highly Stable, Automatic Surface Mount Compatible, Reduces Assembly Costs, Uniform Performance CharacteristicsResistor Networks10011.6 10 1 M
2
SOMCinfoThick FilmDual Inline Package, Small Outline Molded DIP, 14, 16, or 20 Pins, Rugged, Molded Case Construction, Highly Stable, Automatic Surface Mount Compatible, Reduces Assembly Costs,Resistor Networks10010.08 10 1 M
0.16
TOMCinfoThin FilmDual In Line, SOIC , 14-16 Pin Medium Body Molded Resistor Networks250.0250.05 100 100 K
0.1
0.75
1
VSM40, 42, 45, 46 (8, 14, and 16 Pin Side)infoBulk Metal FoilHermetic Resistor Networks in Gull Wing ConfigurationResistor Networks20.005 5 80 K
VSM85, 86, 87, 88, 89infoBulk Metal FoilHermetic Resistor Networks in Leadless Chip Carrier (LCC) ConfigurationResistor Networks20.005 5 80 K
WOMCinfoThin FilmDual In Line, SOIC , 14-16 Pin Wide Body Molded Resistor Networks250.050.05 100 500 K
0.5
1
SeriesTechnologyDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account