July 30, 2004
Vishay's New MP Series Thin Film Resistor Divider Networks Are First to Offer 0.05% Resistance Ratio Tolerance in 1.1-mm-Thin Package and TCR Tracking of 2 ppm/°C
June 16, 2004
Vishay Extends MPM and ORN Series: New Resistor Networks Rated for Industry-Low 0.01% Ratio Tolerance in SOT 23, 8 Pin SOIC Packages
July 11, 2003
Vishay's New DSM Ultra-Precision, Surface-Mount Foil Resistor Dividers Provide Stability of 0.01% at 0.05 W, Tracking Values Down to 1 ppm/°C
June 22, 2001
Industry's First Thermally Enhanced LITTLE FOOT SC-70 Power MOSFETs Deliver Threefold Improvement for Thermal Resistance, Feature ESD Protection to 2000 V
Vishay Launches New Thin Film Resistor Networks in Surface-Mount SOT-143:
March 24, 2000
Vishay Launches New Precision Matched-Pair Resistors in Surface-Mount SOT-23
March 15, 2000
Vishay Intertechnology Releases New Thin Film Precision Resistor Networks in SOIC Packages