February 21, 2007
Vishay’s Quick-Net™ Precision Resistor Network Prototype Service Allows Designers to Specify Tight Ratio Tolerances of ±0.01 %, Absolute Tolerances of ±0.1 %, and TCR Tracking of ±5 ppm/°C
July 30, 2004
Vishay's New MP Series Thin Film Resistor Divider Networks Are First to Offer 0.05% Resistance Ratio Tolerance in 1.1-mm-Thin Package and TCR Tracking of 2 ppm/°C
June 16, 2004
Vishay Extends MPM and ORN Series: New Resistor Networks Rated for Industry-Low 0.01% Ratio Tolerance in SOT 23, 8 Pin SOIC Packages
June 22, 2001
Industry's First Thermally Enhanced LITTLE FOOT SC-70 Power MOSFETs Deliver Threefold Improvement for Thermal Resistance, Feature ESD Protection to 2000 V
Vishay Launches New Thin Film Resistor Networks in Surface-Mount SOT-143:
March 24, 2000
Vishay Launches New Precision Matched-Pair Resistors in Surface-Mount SOT-23
March 15, 2000
Vishay Intertechnology Releases New Thin Film Precision Resistor Networks in SOIC Packages