VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsCompany Info
Products A-Z:Resistor networks> Resistance 10K to 1M Ohms>Through hole (35 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (31):
  Application Note (4)
  Ordering Info (1)
  Technical Note (10)
  Promotional Material (16)
Resistor networks: Resistance 10K to 1M Ohms - Through hole
BrandsVishay Dale, Vishay Foil Resistors, Vishay Sfernice, Vishay Techno, Vishay Thin Film

All 35 datasheets shown.
SeriesTechnologyDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Power (W)Resistance (min) (Ohms)Resistance (max) (Ohms)
300144infoBulk Metal FoilSmall Package Molded Voltage Dividers, PairResistor Networks, Divider20.0050.2 100 20 K
300144ZinfoBulk Metal FoilSmall Package Molded Voltage Dividers, PairResistor Networks, Divider0.050.0050.2 100 20 K
300145infoBulk Metal FoilSmall Package Molded Voltage Dividers, PairResistor Networks, Divider20.005 100 20 K
300145ZinfoBulk Metal FoilSmall Package Molded Voltage Dividers, PairResistor Networks, Divider0.050.005 100 20 K
300190-9infoBulk Metal FoilMolded Resistor Networks 2R, 3R, 4R Voltage Dividers Bridge Circuits AttenuatorsResistor Networks, Divider20.005 1 150 K
300190-9ZinfoBulk Metal FoilMolded Resistor Networks 2R, 3R, 4R Voltage Dividers Bridge Circuits AttenuatorsResistor Networks, Divider0.050.005 1 150 K
300210-12infoBulk Metal FoilMolded Resistor Networks 2R, 3R, 4R Voltage Dividers Bridge Circuits AttenuatorsResistor Networks, Divider20.005 1 150 K
300210-12ZinfoBulk Metal FoilMolded Resistor Networks 2R, 3R, 4R Voltage Dividers Bridge Circuits AttenuatorsResistor Networks, Divider0.050.005 1 150 K
CS NetworksinfoThin FilmCeramic Sandwich, Single-In-Line Resistor Networks (Low profile 0.20 Custom))Resistor Networks500.020.1 20 500 K
100.01 2 M
CS206infoThick FilmResistor/Capacitor Networks ECL Terminators and Line Terminator, Conformal Coated, SIP, 4 to 18 pins available, X7R and COG capacitors available, Low cross talk, Custom design capabilityResistor/Capacitor Networks20020.125 10 1 M
0.8
0.9
1
8
9
10
70
CSCinfoThick FilmThick Film Resistor Networks, Single In Line, Coated SIP, Resistor Elements Protected by Tough Epoxy Conformal Coating, Available in Bag or Tube PackResistor Networks10010.2 10 2.2 M
0.25
0.3
0.4
CTSPinfoThin FilmSingle-In-Line Molded 6-10 Pin CustomResistor Networks100.0250.1 20 500 K
25
500
DFM14infoThick FilmMilitary, MIL-R-83401 Qualified, Type RZ, 11, 12, 15 Schematics, Hot Solder Dip, Highly Stable, Passes MIL-STD-202 Method 210, Condition E ""Resistance to Soldering Heat"" TestResistor Networks10020.025 10 1 M
0.05
DFP14 and DFP16infoThick FilmMilitary, Hot Solder Dip or Gold Plated Leads, Highly Stable, Passes MIL-STD-202 Method 210, Condition E ""Resistance to Soldering Heat"" TestResistor Networks502 10 1 M
DIP: 1442, 1445, 1446infoBulk Metal FoilCeramic Dual In Line PackageResistor Networks20.005 5 80 K
DIP: 1457infoBulk Metal FoilCeramic Dual In Line PackageResistor Networks20.005 5 80 K
DIP: 1460infoBulk Metal FoilCeramic Dual In Line PackageResistor Networks20.005 5 80 K
MDM14 and MDM16infoThick Film, MoldedThick Film Resistor Networks, Military, MIL-PRF-83401 Qualified, Type RZ, Dual-In-Line Package, 01, 03, 05 SchematicsResistor Networks10010.1 10 1 M
0.2
MDP14 and MDP16infoThick Film, MoldedDual Inline Package, Molded DIP, 01, 03, 05 Schematics, Rugged, Molded Case Construction, Highly Stable, Automatic Insert Compatible, Uniform Performance Characteristics, Available in Tube PackResistor Networks10010.125 10 2.2 M
0.25
MRinfoMetal Film or WirewoundResistor Networks, Wirewound or Metal Film TechnologiesResistor Networks500.10.1 0.1 10 M
MSMinfoThick FilmThick Film Resistor Networks, Military, MIL-PRF-83401 Qualified, Type RZ, Single-In-Line, Molded SIP; 01, 03, 05 SchematicsResistor Networks10020.36 10 1 M
0.48
0.6
0.8
0.84
1
1.08
1.4
1.8
MSPinfoThick FilmSingle Inline Package, Molded SIP, 01, 03, 05 Schematics, 6, 8, 9, or 10 Pin 'A' Profile, 6, 8, or 10 Pin 'C' Profile, Highly Stable, Rugged, Molded Case Construction, Automatic Insert CompatibleResistor Networks10010.2 10 2.2 M
0.25
0.3
0.4
RMKDinfoThin FilmDual-In-Line Hermetic StandardResistor Networks50.050.125 500 200 K
0.25
SIL-HRinfoThick FilmHigh Reliability Network Resistors, Thick Film TechnologyResistor Networks20.1 46.4 1 M
0.18
0.5
0.7
0.8
0.9
T14L10infoThick FilmDual-In-Line, 10 Bit, R/2R Ladder Network for D/A and A/D Converter with BI-Polar or CMOS SwitchesResistor Networks, Ladder100 25 K 100 K
T16L08, T16LR8infoThick FilmDual-In-Line, 8 Bit, R/2R Ladder Network for D/A and A/D Converter with Bi-Polar or CMOS SwitchesResistor Networks, Ladder100 25 K 100 K
TDPinfoThin FilmDual-In-Line Molded 14-16 Pin StandardResistor Networks250.010.05 100 100 K
0.1
0.8
TO: 1401infoBulk Metal FoilGlass to Metal Seal HeadersResistor Networks20.005 5 80 K
TO: 1403infoBulk Metal FoilGlass to Metal Seal HeadersResistor Networks20.005 5 80 K
TO: 1413infoBulk Metal FoilGlass to Metal Seal HeadersResistor Networks20.005 5 80 K
TO: 1417infoBulk Metal FoilGlass to Metal Seal HeadersResistor Networks20.005 5 80 K
TO: 1419infoBulk Metal FoilGlass to Metal Seal HeadersResistor Networks20.005 5 80 K
TO: 1421infoBulk Metal FoilGlass to Metal Seal HeadersResistor Networks20.005 5 80 K
TO: 1422infoBulk Metal FoilGlass to Metal Seal HeadersResistor Networks20.005 5 80 K
TSPinfoThin FilmSingle-In-Line Molded 6, 8, 10 Pin Standards StandardResistor Networks250.050.1 100 200 K
0.5
25
TxxSinfoThick FilmSingle-In-Line, Coated, 4 Bits to 8 Bits, R/2R Ladder Network for D/A and A/D Converters with BI-Polar or CMOS SwitchesResistor Networks, Ladder100 5000 100 K
VHD144infoBulk Metal FoilHermetic Versions of the Molded Divider 300144Resistor Networks, Divider20.0050.2 100 20 K
VHD200infoHermetic Sealed Oil Filled Voltage Divider Ultimate Ratio Match and TC Tracking Limit0.1
VSR144infoBulk Metal FoilIndustrial Grade Miniature Voltage DividerResistor Networks, Divider40.050.2 100 20 K
VTF (Custom)infoThin FilmSingle-In-Line Conformal CustomResistor Networks100.010.1 20 2 M
SeriesTechnologyDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Power (W)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account