|
Related press releases
|
 |
|
May 10,
2010
|
 |
Vishay Electro-Films to Showcase High-Performance Wire Bondable Passive Components at IEEE MTT 2010 International Microwave
Symposium
|
|
May 29,
2009
|
 |
Vishay Extends Power Ratings of ACAS AT Precision Thin Film Chip Resistor Array Series With New Device Featuring Two Integrated
Resistors With a Maximum Power Dissipation of 125 mW Per Element
|
|
May 09,
2008
|
 |
Vishay’s New Automotive Precision Thin Film Chip Resistor Array is Tested According to AEC-Q200 and Offers 1000-V ESD Stability
|
|
November 23,
2005
|
 |
Vishay's New Quad Flat Chip Resistor Arrays in 1.6-mm by 3.2-mm Package Offer Matched Tolerances as Low as 0.1%
|
|
July 16,
2004
|
 |
Vishay's New PR Series High-Precision Thin Film Resistor Arrays Offer Ultra-Low 0.01% Ratio Tolerance in Low-Profile, 0.4
mm-High Packages
|
|
April 08,
2004
|
 |
New High-Precision Resistor Arrays Provide Exceptionally Low Combined Relative Error of Less Than 0.03%, Flexible Electrical
Specifications, and Excellent Stability
|
|
July 02,
2003
|
 |
Vishay's MTR and MTT Thin Film, Wire Bondable, Multi-Tap Resistor Chips Provide Design Flexibility and Exceptional Film Stability
Over Time and Temperature
|
 |
|
|
 |