| Series | Description | Type | Typical TCR (ppm/C) | Min. tolerance (%) | Power (W) | Case (EIA & Mil) | Resistance (min) (Ohms) | Resistance (max) (Ohms) |
 |  |   |   |   |   |   |   |   |
| DSM |  | High Precision Surface Mount Molded Voltage Divider | Resistor Networks | 2 | 0.01 | 0.1 | | 100 | 20 K |
| DSMZ (Z-Foil) |  | Ultra High Precision Surface Mount Molded Voltage Divider | Resistor Networks | 0.05 | 0.01 | 0.1 | | 100 | 10 K |
| SMN |  | 4 Resistor High Precision SM Network Voltage Divider Dual-In-Line Molded Package 50 MIL Pitch | Resistors, Fixed | 2 | 0.01 | 0.4 | | 100 | 10 K |
| SMNZ (Z-Foil) |  | Ultra High Precision 4 Resistor Surface Mount Network Dual-In-Line Molded Package | Resistors, Fixed | 0.05 | 0.01 | 0.4 | | 100 | 10 K |
| VFB1012D (Z-Foil) |  | Ultra High Precision Flip Chip Ball Grid Array Voltage Dividing Resistor | Resistor Networks | 0.05 | 0.01 | 0.2 | 1012 | 1000 | 10 K |
| VFCD 1505 Integrated Construction (Z-Foil) |  | Ultra Precision Flip Chip Resistor, Special Design | Networks | 0.05 | 0.01 | 0.1 | | 1000 | 10 K |
| VSM40, 42, 45, 46 (8, 14, and 16 Pin Side) |  | Hermetic Resistor Networks in Gull Wing Configuration | Resistor Networks | 2 | 0.005 | | | 5 | 80 K |
| VSM85, 86, 87, 88, 89 |  | Hermetic Resistor Networks in Leadless Chip Carrier (LCC) Configuration | Resistor Networks | 2 | 0.005 | | | 5 | 80 K |
| Series | Description | Type | Typical TCR (ppm/C) | Min. tolerance (%) | Power (W) | Case (EIA & Mil) | Resistance (min) (Ohms) | Resistance (max) (Ohms) |
|