VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistor networks> Surface mount>Power .25W or below (23 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (46):
  Application Note (3)
  Approval Documents (1)
  Non-English Datasheet (4)
  Ordering Info (3)
  Reference Data (2)
  Tape and Reel Info (1)
  Technical Note (7)
  Promotional Material (25)
Press Releases
Resistor networks: Surface mount - Power .25W or below
BrandsVishay Dale, Vishay Foil Resistors, Vishay Thin Film

All 23 datasheets shown.
SeriesTechnologyDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
CRCA12E & SinfoThick FilmThick Film Array, Resistor / Capacitor, Choice of Dielectric Characteristics X7R or Y5U, Wrap around terminationResistor/Capacitor Networks20050.1252012 10 1 M
2512
CRCC1206infoThick FilmChoice of Dielectric Characteristics (X7R or Y5U), Wraparound Termination, Thick Film R/C Element, Inner Electrode Protection, Flow & Reflow Solderable, Automatic Placement Capability, Standard SizeResistor/Capacitor Networks20050.1251206 10 1 M
CSOinfoThin FilmSOIC, Ceramic Sandwich Custom Resistor Networks Resistor Networks250.020.1 100 1.5 M
CZA04S & CZA06SinfoThick FilmSurface Mount Chip Attenuator, Tolerance matching and temperature tracking superior to individual components, Maximum input power: 75 milliwatts for CZA06S; 40 milliwatts for CZA04S, Frequency range: DC to 3GHzAttenuators0.04
0.075
DSMinfoBulk Metal FoilHigh Precision Surface Mount Molded Voltage DividerResistor Networks20.010.1 100 20 K
DSMZ (Z-Foil)infoBulk Metal FoilUltra High Precision Surface Mount Molded Voltage DividerResistor Networks0.050.010.1 100 10 K
LCC/TLCCinfoThin FilmLeadless Ceramic Chip Carriers Hermetic 16-24 Terminal Standard Resistor Networks250.10.05 10 120 K
200 K
250 K
100 100 K
1000
110 K
0.1 10 120 K
200 K
250 K
100 100 K
1000
110 K
MPinfoThin FilmSurface Mount NetworkResistor Networks250.10.15 250 50 K
MPD/MPDAinfoThin FilmSOT-143, 2 isolated Resistor Divider Resistor Networks250.050.1 500 100 K
0.2
MPMinfoThin FilmSOT-23 Molded 2 resistor Center-Tap Precision Divider Resistor Networks, Divider250.050.1 500 100 K
0.2
NOMCinfoThin FilmDual In Line, SOIC , 14-16 Pin Narrow Body Molded Resistor Networks100.0250.05 100 500 K
ORNinfoThin FilmSOIC, 8 pin 4 Resistor Resistor Networks250.0250.1
SOMCinfoThick FilmDual Inline Package, Small Outline Molded DIP, 14, 16, or 20 Pins, Rugged, Molded Case Construction, Highly Stable, Automatic Surface Mount Compatible, Reduces Assembly Costs,Resistor Networks10010.08 10 1 M
0.16
TOMCinfoThin FilmDual In Line, SOIC , 14-16 Pin Medium Body Molded Resistor Networks250.0250.05 100 100 K
0.1
VFB1012D (Z-Foil)infoBulk Metal FoilUltra High Precision Flip Chip Ball Grid Array Voltage Dividing ResistorResistor Networks0.050.010.21012 1000 10 K
VFCD 1505 Integrated Construction (Z-Foil)infoBulk Metal FoilUltra Precision Flip Chip Resistor, Special DesignNetworks0.050.010.1 1000 10 K
VRinfoThin FilmSOT-23 Resistor Capaicitor Filter NetworkResistor/Capacitor Networks200100.07 10 500
0.1
VSSRC1284infoThin Film20 pin RC Port terminator per IEEE1284 Resistor/Capacitor Networks10.1 10 10 K
VTSRC,VSSRC,VSORC -Termination ABinfoThin FilmResistor Capacitor Terminator 4 Terminal Common Resistor/Capacitor Networks200100.1 10 750
VTSRC,VSSRC,VSORC -Termination ACinfoThin FilmResistor Capacitor Terminator 2 Terminal Common Resistor/Capacitor Networks200100.1 10 750
VTSRC,VSSRC,VSORC, T-filter AAinfoThin FilmResistor Capacitor T-Filter, 2 Terminal Common Resistor/Capacitor Networks200100.1 10 750
VTSRC,VSSRC,VSORC, T-filter ADinfoThin FilmResistor Capacitor T-Filter 2 Terminal Common Resistor/Capacitor Networks200100.1 10 750
WOMCinfoThin FilmDual In Line, SOIC , 14-16 Pin Wide Body Molded Resistor Networks250.050.05 100 500 K
SeriesTechnologyDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account