| ACAC 0612 Professional |  | Thin Film | Professional Flat Chip Resistor Array | Resistor Arrays | 25 | 1 | 0.1 | 0612 | 100 | 221 K |
| 0.3 |
| ATA |  | Thin Film | 58 x 58 Ta2 N Voltage Dividers on Silicon | Resistor Networks, Divider | 50 | 5 | 0.05 | | 25 K | 25 K |
| CLA, CLB |  | Thin Film | 60 x 90 Ta2 N Isolated or Pin 1 Common Array | Resistor Arrays | | 0.1 | 0.05 | | 20 | 1 M |
| CRA04S |  | Thick Film, Chip | 4 or 8 Terminal Package, Wraparound Termination, Inner Electrode Protection, Flow Solderable, Automatic Placement Capability | Resistor Arrays | 100 | 1 | 0.063 | | 10 | 1 M |
| CRA06E and CRA06S |  | Thick Film | 4 or 8 Terminal Package with 2 or 4 Isolated Resistors, Wraparound Termination, Inner Electrode Protection, Flow & Reflow Solderable, Automatic Placement Capability | Resistor Arrays | 100 | 1 | 0.063 | | 10 | 1 M |
| 250 | 5 | 22 |
| CRA06P |  | Thick Film | Thick Film Resistor Array | Resistor Arrays | | | 0.063 | | | |
| Thick Film Resistor Array, 8 terminal package with 4 isolated resistors, Automatic placement capability, Flow solderable, Inner electrode protection, Thick film resistance element | 100 | 1 | 0.0625 | 10 | 1 M |
| CRA12E and S |  | Thick Film | 4, 8, 10, or 16 Terminal Package, Wraparound Termination, Inner Electrode Protection, Flow & Reflow Solderable, Automatic Placement Capability, Choice of Isolated or Bussed Circuits | Resistor Arrays | 200 | 2 | 0.1 | | 10 | 1 M |
| 100 | 1 | 0.125 |
| CRCA12E & S |  | Thick Film | Thick Film Array, Resistor / Capacitor, Choice of Dielectric Characteristics X7R or Y5U, Wrap around termination | Resistor/Capacitor Networks | 200 | 5 | 0.125 | 2012 | 10 | 1 M |
| 2512 |
| CRCC1206 |  | Thick Film | Choice of Dielectric Characteristics (X7R or Y5U), Wraparound Termination, Thick Film R/C Element, Inner Electrode Protection, Flow & Reflow Solderable, Automatic Placement Capability, Standard Size | Resistor/Capacitor Networks | 200 | 5 | 0.125 | 1206 | 10 | 1 M |
| CSO |  | Thin Film | SOIC, Ceramic Sandwich Custom Resistor Networks | Resistor Networks | 25 | 0.02 | 0.1 | | 100 | 1.5 M |
| 0.5 |
| CZA04S & CZA06S |  | Thick Film | Surface Mount Chip Attenuator, Tolerance matching and temperature tracking superior to individual components, Maximum input power: 75 milliwatts for CZA06S; 40 milliwatts for CZA04S, Frequency range: DC to 3GHz | Attenuators | | | 0.04 | | | |
| 0.075 |
| FP200, 201, 202 |  | Thin Film | Hermetic Flat-Packs | Resistor Networks | 10 | 0.01 | 0.8 | | | |
| LCC/TLCC |  | Thin Film | Leadless Ceramic Chip Carriers Hermetic 16-24 Terminal Standard | Resistor Networks | 25 | 0.1 | 0.05 | | 10 | 120 K |
| 200 K |
| 250 K |
| 100 | 100 K |
| 1000 |
| 110 K |
| |
| 0.1 | 10 | 120 K |
| 200 K |
| 250 K |
| 100 | 100 K |
| 1000 |
| 110 K |
| |
| 0.5 | 10 | 120 K |
| 200 K |
| 250 K |
| 100 | 100 K |
| 1000 |
| 110 K |
| |
| MP |  | Thin Film | Surface Mount Network | Resistor Networks | 25 | 0.1 | 0.15 | | 250 | 50 K |
| MPD/MPDA |  | Thin Film | SOT-143, 2 isolated Resistor Divider | Resistor Networks | 25 | 0.05 | 0.1 | | 500 | 100 K |
| 0.2 |
| MPH |  | Thin Film | Leadless Chip Carrier Hermetic 4 Terminal Custom | Resistor Networks | 25 | 0.1 | 0.05 | | 100 | 500 K |
| 0.1 |
| 0.5 |
| MPM |  | Thin Film | SOT-23 Molded 2 resistor Center-Tap Precision Divider | Resistor Networks, Divider | 25 | 0.05 | 0.1 | | 500 | 100 K |
| 0.2 |
| MTR |  | Thin Film | 30 x 30 Ta2 N Multi-Tap on Silicon | Resistor Arrays | 100 | 10 | 0.25 | | 100 | 200 |
| 800 | 2400 |
| MTT |  | Thin Film | 40 x 40 Ta2 N Multi-Tap on Silicon | Resistor Arrays | 250 | 1 | 0.25 | | 1100 | 2750 |
| NOMC |  | Thin Film | Dual In Line, SOIC , 14-16 Pin Narrow Body Molded | Resistor Networks | 10 | 0.025 | 0.05 | | 100 | 500 K |
| 0.4 |
| 0.5 |
| ORN |  | Thin Film | SOIC, 8 pin 4 Resistor | Resistor Networks | 25 | 0.025 | 0.1 | | | |
| 0.4 |
| ORN Divider |  | Thin Film | SOIC 8 Pin 4 Resistor Ratio Divider | Resistor Networks, Divider | 25 | 0.05 | 0.1 | | | |
| 0.4 |
| OSOP |  | Thin Film | QSOP 20 pin 10 resistor standard | Resistor Networks | 25 | 0.05 | 0.1 | | 500 | 100 K |
| 0.4 |
| PR 100, 135, 182 |  | Thin Film | High Precision Resistor Arrays | Resistor Arrays | 10 | 0.1 | 0.01 | | 100 | 200 K |
| 0.125 | 300 K |
| 0.2 | 1 M |
| PRA |  | Thin Film, Ultra Film | High Precision Resistor Arrays, Very Short Deliveries Even on Special Orders, High Stability Passivated Nichrome Resistive Layer, Ratio Tolerance to 0.01%, Pre-Tinned or Gold Terminations over Nickel Barrier | Resistor Arrays | | | 0.1 | | | |
| RCN |  | Thin Film | Resistor/Capacitor Filter Networks | Resistor/Capacitor Networks | 100 | 1 | 0.05 | | 25 | 25 |
| 50 | 50 |
| RMK408N, 508N, 48N, 816N, 914N |  | Thin Film | Silicon, Standard Resistor Arrays | Resistor Networks | 5 | 0.1 | 0.05 | | | |
| 0.07 |
| 0.125 |
| 0.25 |
| RMKMS |  | Thin Film | SOIC, 14 pin Custom | Resistor Networks | 10 | 0.02 | 0.05 | | 500 | 200 K |
| 0.25 |
| 0.5 |
| RSK 33N |  | Thin Film | Dual Value Chip Resistor, Center Tap 500 K ohms10- | Resistor Networks | 15 | 0.05 | 0.25 | | 10 | 500 K |
| SLCC |  | Thin Film | Leadless Chip Carrier 16-24 Terminal | Resistor Networks | 25 | 0.1 | 0.05 | | 10 | 100 K |
| 1000 |
| 110 K |
| 0.25 | 10 | 100 K |
| 1000 |
| 110 K |
| 0.5 | 10 | 100 K |
| 1000 |
| 110 K |
| 1 | 10 | 100 K |
| 1000 |
| 110 K |
| SOMC |  | Thick Film | Dual Inline Package, Small Outline Molded DIP, 14, 16, or 20 Pins, Rugged, Molded Case Construction, Highly Stable, Automatic Surface Mount Compatible, Reduces Assembly Costs, | Resistor Networks | 100 | 1 | 0.08 | | 10 | 1 M |
| 0.16 |
| TA 33 |  | Thin Film | Dual Value Chip Resistor, Center Tap 50-500 K Ohms | Resistor Networks | 50 | 0.5 | 0.125 | | 50 | 500 K |
| TOMC |  | Thin Film | Dual In Line, SOIC , 14-16 Pin Medium Body Molded | Resistor Networks | 25 | 0.025 | 0.05 | | 100 | 100 K |
| 0.1 |
| 0.75 |
| 1 |
| VFB1012D |  | Bulk Metal Foil | Ultra Precision Flip Chip Ball Grid Array Divider Resistor | Resistor Networks | 0.05 | 0.01 | 0.2 | 1012 | 1000 | 10 K |
| VR |  | Thin Film | SOT-23 Resistor Capaicitor Filter Network | Resistor/Capacitor Networks | 200 | 10 | 0.07 | | 10 | 500 |
| 0.1 |
| 1 |
| VSSRC1284 |  | Thin Film | 20 pin RC Port terminator per IEEE1284 | Resistor/Capacitor Networks | | 1 | 0.1 | | 10 | 10 K |
| 1 |
| VSSX1284 |  | Thin Film | 28 pin RCD Port terminator per IEEE1284 | Resistor/Capacitor Networks | | 10 | 0.1 | | | |
| 1 |
| VTSRC,VSSRC,VSORC -Termination AB |  | Thin Film | Resistor Capacitor Terminator 4 Terminal Common | Resistor/Capacitor Networks | 200 | 10 | 0.1 | | 10 | 750 |
| 1 |
| VTSRC,VSSRC,VSORC -Termination AC |  | Thin Film | Resistor Capacitor Terminator 2 Terminal Common | Resistor/Capacitor Networks | 200 | 10 | 0.1 | | 10 | 750 |
| 1 |
| VTSRC,VSSRC,VSORC, T-filter AA |  | Thin Film | Resistor Capacitor T-Filter, 2 Terminal Common | Resistor/Capacitor Networks | 200 | 10 | 0.1 | | 10 | 750 |
| 1 |
| VTSRC,VSSRC,VSORC, T-filter AD |  | Thin Film | Resistor Capacitor T-Filter 2 Terminal Common | Resistor/Capacitor Networks | 200 | 10 | 0.1 | | 10 | 750 |
| 1 |
| WOMC |  | Thin Film | Dual In Line, SOIC , 14-16 Pin Wide Body Molded | Resistor Networks | 25 | 0.05 | 0.05 | | 100 | 500 K |
| 0.5 |
| 1 |
| Series | Technology | Description | Type | Typical TCR (ppm/C) | Min. tolerance (%) | Power (W) | Case (EIA & Mil) | Resistance (min) (Ohms) | Resistance (max) (Ohms) |