VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-ZResistor networksPress Releases
All Resistor networks press releases

May 14, 2008

Vishay’s New VFCD1505Ultra-High-Precision Z-Foil Surface-Mount Flip Chip Voltage Divider Combines a Low Absolute TCR of ±0.05 ppm/°C, TCR Tracking of 0.1 ppm/°C, Load Life Stability Ratio of 0.005 %, and PCR Tracking of 5 ppm at Rated Power

October 19, 2007

Vishay’s New DSMZ Ultra-High-Precision Z-Foil Surface-Mount Voltage Divider Combines Typical TCR Tracking of <0.1 ppm/°C (0 °C to +60 °C), PCR Tracking of 5 ppm at Rated Power, Tolerance Match of ±0.01 %, and Electrostatic Discharge (ESD) Rating Above 25,000 V

Sept. 19, 2007

Vishay’s New SMNZ Ultra-High-Precision Z-Foil Four-Resistor Network Combines Typical TCR Tracking of 0.1 ppm/°C, PCR Tracking of 5 ppm at Rated Power, Tight Tolerance Match of 0.01 %, and Electrostatic Discharge (ESD) Rating Above 25,000 V

July 30, 2004

Vishay's New MP Series Thin Film Resistor Divider Networks Are First to Offer 0.05% Resistance Ratio Tolerance in 1.1-mm-Thin Package and TCR Tracking of 2 ppm/°C

June 16, 2004

Vishay Extends MPM and ORN Series: New Resistor Networks Rated for Industry-Low 0.01% Ratio Tolerance in SOT 23, 8 Pin SOIC Packages

July 11, 2003

Vishay's New DSM Ultra-Precision, Surface-Mount Foil Resistor Dividers Provide Stability of 0.01% at 0.05 W, Tracking Values Down to 1 ppm/°C

July 7, 2003

Vishay's New SMN Ultra-Precision Bulk Metal® Foil Resistor Network Offers Tracking TCR of 1 ppm/°C and Stability of 0.01% at 0.1 W in Eight-Pin, Surface-Mount Package

June 22, 2001

Industry's First Thermally Enhanced LITTLE FOOT SC-70 Power MOSFETs Deliver Threefold Improvement for Thermal Resistance, Feature ESD Protection to 2000 V

June 22, 2001

Vishay Launches New Thin Film Resistor Networks in Surface-Mount SOT-143:

March 24, 2000

Vishay Launches New Precision Matched-Pair Resistors in Surface-Mount SOT-23

March 15, 2000

Vishay Intertechnology Releases New Thin Film Precision Resistor Networks in SOIC Packages

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account