VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-ZResistor networksPress Releases
All Resistor networks press releases

May 09, 2008

Vishay’s New Automotive Precision Thin Film Chip Resistor Array is Tested According to AEC-Q200 and Offers 1000-V ESD Stability

November 23, 2005

Vishay's New Quad Flat Chip Resistor Arrays in 1.6-mm by 3.2-mm Package Offer Matched Tolerances as Low as 0.1%

February 18, 2005

New Vishay Flat Chip Resistor Arrays Provide Tracking TCR as Low as ±10 ppm/°K and Matched Tolerance of 0.1% in 0612 Package

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account