Note: sorting and filtering requires JavaScript, which is currently disabled in your browser.
Series Description Type Typical TCR (ppm/C) Min. tolerance (%) Power (W) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)
CRCA12E & S Thick Film Array, Resistor / Capacitor, Choice of Dielectric Characteristics X7R or Y5U, Wrap around termination Resistor/Capacitor Networks 200 5 0.125 2012 10 1 M
2512
CRCC1206 Choice of Dielectric Characteristics (X7R or Y5U), Wraparound Termination, Thick Film R/C Element, Inner Electrode Protection, Flow & Reflow Solderable, Automatic Placement Capability, Standard Size Resistor/Capacitor Networks 200 5 0.125 1206 10 1 M
CZA04S & CZA06S Surface Mount Chip Attenuator, Tolerance matching and temperature tracking superior to individual components, Maximum input power: 75 milliwatts for CZA06S; 40 milliwatts for CZA04S, Frequency range: DC to 3GHz Attenuators 0.04
0.075
SOGC 01,03,05 Schematics Dual Inline Package, Small Outline Molded DIP, 16 or 20 Pins, Rugged, Molded Case Construction, Highly Stable, Automatic Surface Mount Compatible, Reduces Assembly Costs, Uniform Performance Characteristics Resistor Networks 100 1 1.6 10 1 M
2
SOGC, 45 and 46 Schematics Dual Inline Package, Small Outline Molded DIP, 16 or 20 Pins, Rugged, Molded Case Construction, Highly Stable, Automatic Surface Mount Compatible, Reduces Assembly Costs, Uniform Performance Characteristics Resistor Networks 100 2 1.6 150 150
180 180
270 270
330 330
820 820
2 150 150
180 180
270 270
330 330
820 820
SOMC Dual Inline Package, Small Outline Molded DIP, 14, 16, or 20 Pins, Rugged, Molded Case Construction, Highly Stable, Automatic Surface Mount Compatible, Reduces Assembly Costs, Resistor Networks 100 1 0.08 10 1 M
0.16
Zero ohm jumper Zero ohm jumper
Series Description Type Typical TCR (ppm/C) Min. tolerance (%) Power (W) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)