VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-ZResistor networksPress Releases
All Resistor networks press releases

May 14, 2008

Vishay’s New VFCD1505Ultra-High-Precision Z-Foil Surface-Mount Flip Chip Voltage Divider Combines a Low Absolute TCR of ±0.05 ppm/°C, TCR Tracking of 0.1 ppm/°C, Load Life Stability Ratio of 0.005 %, and PCR Tracking of 5 ppm at Rated Power

October 19, 2007

Vishay’s New DSMZ Ultra-High-Precision Z-Foil Surface-Mount Voltage Divider Combines Typical TCR Tracking of <0.1 ppm/°C (0 °C to +60 °C), PCR Tracking of 5 ppm at Rated Power, Tolerance Match of ±0.01 %, and Electrostatic Discharge (ESD) Rating Above 25,000 V

Sept. 19, 2007

Vishay’s New SMNZ Ultra-High-Precision Z-Foil Four-Resistor Network Combines Typical TCR Tracking of 0.1 ppm/°C, PCR Tracking of 5 ppm at Rated Power, Tight Tolerance Match of 0.01 %, and Electrostatic Discharge (ESD) Rating Above 25,000 V

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account