| 100-267 |  | Thin Film | Decade Divider, Single In-Line Network | Resistor Networks, Divider | | 0.1 | 0.5 | | | |
| ACAC 0612, ACAS 0612 - Precision |  | Thin Film | Precision Thin Film Chip Resistor Array | Resistor Arrays | | | | 0612 | 47 | Zero ohm jumper |
| ACAC 0612, ACAS 0612 - Professional |  | Thin Film | Professional Thin Film Chip Resistor Array | Resistor Arrays | | | | 0612 | 47 | Zero ohm jumper |
| ACAS 0606 AT, ACAS 0612 AT - Precision |  | Thin Film | Precision Thin Film Chip Resistor Array Superior Moisture Resistivity | Resistor Arrays | | | | 0606 | 47 | Zero ohm jumper |
| BCR |  | Thin Film | Thin Film, Back-Contact Resistor | Resistor Networks | | | | | | |
| CC1- |  | Thin Film | Thin Film 0402 Size Resistor on Alumina | Resistor Networks | | | | | | |
| CC2- |  | Thin Film | Thin Film 0303 Size Resistor on Alumina | Resistor Networks | | | | | | |
| CLA, CLB |  | Thin Film | Thin Film Eight Resistor Arrays | Resistor Arrays | | | | | 100 | 250 |
| CNS 471 |  | Thin Film | Decade Divider, Single-In-Line Thin Film Resistor Networks (Standard) | Decade Voltage Divider | | 0.03 | 0.5 | | | |
| CRCC |  | Thin Film | Thick Film, Rectangular Resistor/Capacitor Chip | Resistor/Capacitor Networks | | | | | | |
| CS |  | Thin Film | Ceramic Sandwich, Single-In-Line Resistor Networks (Low Profile 0.20 Custom) | Resistor Networks | | 1.0 | | | 20 | 20 |
| CS206 |  | Thin Film | Resistor/Capacitor Networks ECL Terminators and Line Terminator, Conformal Coated, SIP | Resistor/Capacitor Networks | | | | | | |
| CS33 |  | Thin Film | Dual High ohmic Value Wirebondable Chip Resistor Network | Resistor Networks | | 0.5 | 0.25 | 0303 | | |
| CSD |  | Thin Film | Ceramic Sandwich, Dual-In-Line Resistor Network (Custom) | Resistors, Fixed | | | 0.5 | | | |
| CSO |  | Thin Film | Sandwich, 50 Mil Pitch, Dual In-Line Resistor Networks | Resistor Networks | | 1.0 | 0.5 | | 100 | 100 |
| CTR |  | Thin Film | Thin Film, Center-Tapped Resistors | Resistor Networks | | | | | | |
| CTSP |  | Thin Film | Molded, Commercial, Single In-Line Resistor Network (Custom) | Resistor Networks | | 0.05 | 0.5 | | 20 | 500 K |
| Custom Networks |  | Thin Film | Thick Film Networks, Molded SIPs, DIPs, and Coated SIPs | Resistor Networks | | 0.5 | | | 1 | |
| Custom Networks |  | Thin Film | Quadpack, Thick Film Surface Mount Networks | Resistor Networks | | | | | | |
| DFN |  | Thin Film | Dual Flat No Lead Molded Surface Mount Precision Thin Film Resistor Network | Resistor Networks | | | | | 100 | 100 K |
| DFN Divider |  | Thin Film | Dual Flat No Lead Molded Surface Mount Precision Thin Film Resistor Network | Resistor Networks, Divider | | | | | | |
| E/H (Military M/D55342) |  | Thin Film | QPL MIL-PRF-55342 Qualified Thin Film Resistor Chips | Resistor Networks | | | | | | |
| FP 200, 201, 202 |  | Thin Film | Hermetic Flat-Pak Resistor Networks | Resistor Networks | | | | | | |
| HD |  | Thin Film | Hermetic, Dual-In-Line Resistor Networks (Custom) | Resistor Networks | | 0.02 | | | 50 | 50 |
| LCC, TLCC |  | Thin Film | Hermetic, 50 Mil Pitch, Leadless Chip Resistor Networks | Resistor Networks | | 1.0 | 0.5 | | | |
| LSUB |  | Thin Film | Ceramic Submount for High Power LED | Resistor Networks | | | | | | |
| MCN |  | Thin Film | Capacitor Networks, Molded SIP | Capacitor Networks | | | | | | |
| MDRC |  | Thin Film | Resistor/Capacitor Networks, Dual-In-Line, Molded DIP, 16 Pin | Resistor/Capacitor Networks | | | | | | |
| MIC |  | Thin Film | Thin Film Microwave Resistor | Resistor Networks | | | | | | |
| MP |  | Thin Film | Surface Mount Network | Resistor Networks | | 0.10 | 0.150 | | 100 | 50 K |
| MPD/MPDA |  | Thin Film | Molded, SOT-143 Resistor Network | Resistors, Fixed | | 1.0 | 0.2 | | | |
| MPH |  | Thin Film | Hermetic, 50 Mil Pitch, Leadless Chip Resistor Network | Resistors, Fixed | | 1.0 | 0.25 | | 100 | 100 |
| MPM (Divider) |  | Thin Film Resistor | Molded, SOT-23 Resistor, Surface Mount Network | Resistor Networks | 25 | 0.05 | 100 | | 250 | 100 |
| MRCN |  | Thin Film | Resistor/Capacitor Networks, Molded SIP | Resistor/Capacitor Networks | | | | | | |
| MTR |  | Thin Film | Thin Film Multi-Tap Resistors | Resistor Networks | | | | | | |
| MTT |  | Thin Film | Thin Film Multi-Tap Resistors | Resistor Networks | | | | | | |
| NOMC |  | Thin Film | Molded, 50 Mil Pitch, Dual-In-Line Resistor Network | Resistors, Fixed | | | | | | |
| ORN |  | Thin Film | Molded, 50 Mil Pitch, Dual-In-Line Resistor Network | Resistor Networks | | 1.0 | 0.4 | | | |
| ORN (Divider) |  | Thin Film | Molded, 50 Mil Pitch, Dual-In-Line Resistor Network | Resistor Networks, Divider | | 0.1 | 0.4 | | | |
| OSOP |  | Thin Film | Molded, 25 Mil Pitch, Dual-In-Line Resistor Network | Resistors, Fixed | | 0.1 | 0.4 | | | |
| PLT |  | Thin Film | Precision Low TCR Thin Film Chip Resistors ± 5 ppm/°C TCR, 0.02 % Tolerance | Resistor Networks | | | | | | |
| PNM |  | Thin Film | Precision Thin Film Non-Magnetic Chip Resistors ± 25 ppm/°C, Tolerances to 0.1 % | Resistor Networks | | | | | | |
| PR 100, 135, 182 |  | Thin Film | High Precision Resistor Arrays | Resistor Arrays | | 10 | | | | |
| PRA (CNW) |  | Thin Film | SMD Wraparound High Precision Resistor Arrays | Resistor Arrays | | 0.01 | 0.1 | 0100 | | |
| 0135 |
| 0182 |
| PRAHR (CNWHR) |  | Thin Film | ESCC 4001/025 Qualified High Precision Chip Resistor Arrays | Resistor Arrays | | 0.05 | 0.1 | 0100 | | |
| 0135 |
| 0182 |
| PTN |  | Thin Film | Commercial Thin Film Chip Resistors | Resistor Networks | | | | | | |
| QFN- |  | Thin Film | Quad Flat No Lead Molded Surface Mount Precision Thin Film Resistor Network | Resistor Networks | | | | | 100 | 500 K |
| Quick-Net(r) Prototypes |  | Thin Film | Guidelines | Resistors, Fixed | | 1.0 | | | 100 | 5 |
| RCN |  | Thin Film | Thin Film Filter Networks | Resistor Networks | | | | | 100 | 250 |
| RMK33N |  | Thin Film | Wirebondable Dual Value high Precision Chip Resistors Center Tap | Resistor Networks | | 0.01 | 0.125 | 0303 | | |
| RMK408N, 508N, 48N, 816N, 914N (CN) |  | Thin Film | Precision Wirebondable Chip Resistor Network | Resistor Networks | | 0.01 | 0.125 | | | |
| 0.25 | 0408 |
| 0508 |
| 0816 |
| 0914 |
| RMKD (CNP) |  | Thin Film | Hermetic, Dual-In-Line Packaged Precision Resistor Networks | Resistor Networks | | 0.01 | 0.125 | 0408 | | |
| 0.25 | 0508 |
| 0714 |
| 0816 |
| 0914 |
| RMKMS (CNM) |  | Thin Film | Molded, 50 Mil Pitch, Dual-In-Line Precision Resistor Networks | Resistor Networks | | 0.02 | 0.25 | | | |
| 0.5 |
| RSK33N |  | Thin Film | Wirebondable Dual Value Precision Resistor Center Tap | Resistor Networks | | 0.05 | 0.25 | 0303 | | |
| SFM |  | Thin Film | Thin Film Top-Contact Resistor | Resistor Networks | | | | | | |
| SLCC |  | Thin Film | Hermetic, 50 Mil Pitch, Leadless Chip Resistor Networks | Resistor Networks | | 0.1 | 0.5 | 3535 | | |
| SLR |  | Thin Film | Single Layer Resistor Carrier Networks | Resistor Networks | | | | | | |
| T14L10 |  | Thin Film | Thick Film Resistor Networks, Dual-In-Line, 10 Bit | Resistor Networks | | | | | | |
| T16L08 and T16LR8 |  | Thin Film | Thick Film Resistor Networks, Dual-In-Line, 8 Bit | Resistor Networks | | 2 | | | 25 | |
| TA33 |  | Thin Film | Wirebondable Dual Value Chip Resistors, Center Tap | Resistor Networks | | 0.1 | 0.25 | 0303 | | |
| TAS (CNS) |  | Thin Film | Conformal, Single-In-Line Resistor Networks | Resistor Networks | | 0.02 | 0.1 | | | |
| TCN |  | Thin Film | Capacitor Network, Coated SIP | Capacitor Networks | | | | | | |
| TDP |  | Thin Film | Molded, Dual-In-Line Resistor Networks | Resistor Networks | | 0.1 | 0.8 | | 100 | 100 |
| TOMC |  | Thin Film | Molded, 50 Mil Pitch Resistor Networks | Resistor Networks | | 0.1 | 0.75 | | 100 | 100 |
| TRC |  | Thin Film | Resistor/Capacitor Networks, Coated SIP | Resistor/Capacitor Networks | | | | | | |
| TSP |  | Thin Film | Molded, Commercial, Single In-Line Resistor Network (Standard) | Resistors, Fixed | | 0.1 | 0.5 | | 100 | 100 |
| TxxS |  | Thin Film | Single-In-Line, Coated, 4 Bits to 8 Bits - R/2R Ladder Networks | Resistor Networks, Ladder | | 2 | | | 5 | 0 |
| VR |  | Thin Film | Molded, SOT-23 Resistor/Capacitor Network | Resistor/Capacitor Networks | | 20 | 1 | | 10 | 10 |
| VSOR2000S1 |  | Thin Film | Molded, 50 Mil Pitch, Dual In-Line Resistor Networks | Resistor Networks | | 2.0 | 1.6 | | 0 | 0 |
| VSSRC1284 |  | Thin Film | 25 Mil Pitch Resistor/Capacitor Networks | Resistor/Capacitor Networks | | 20 | 1 | | 10 | 10 |
| VSSX1284 |  | Thin Film | 25 Mil Pitch, IEEE 1284 Termination Network Resistor, Capacitor, Diode | Resistors, Fixed | | 20 | 1 | | | |
| VTF (Custom) |  | Thin Film | Conformal, Single In-Line Resistor Networks (Custom) | Resistor Networks | | 1.0 | | | 20 | 20 |
| VTF (Standard) |  | Thin Film | Conformal, Single In-Line Resistor Networks (Standard) | Resistor Networks | | 0.1 | | | | |
| VTSR, VSSR, VSOR |  | Thin Film | Molded, 25 or 50 Mil Pitch, Dual-In-Line Resistor Networks | Resistor Networks | | 5 | 16 | | 10 | 10 |
| VTSRC, VSSRC, VSORC-AA |  | Thin Film | 25 or 50 Mil Pitch, T-Filter Resistor/Capacitor Networks | Resistor/Capacitor Networks | | 20 | 1 | | 10 | 10 |
| VTSRC, VSSRC, VSORC-AB |  | Thin Film | 25 or 50 Mil Pitch, Termination Resistor/Capacitor Networks | Resistor/Capacitor Networks | | 20 | 1 | | 10 | 10 |
| VTSRC, VSSRC, VSORC-AC |  | Thin Film | 25 or 50 Mil Pitch, Termination Resistor/Capacitor Networks | Resistor/Capacitor Networks | | 20 | 1 | | 10 | 10 |
| VTSRC, VSSRC, VSORC-AD |  | Thin Film | 25 or 50 Mil Pitch, T-Filter Resistor/Capacitor Networks | Resistor/Capacitor Networks | | 20 | 1 | | 10 | 10 |
| WOMC |  | Thin Film | Molded, 50 Mil Pitch, Dual In-Line Resistor Networks, Wide Body | Resistor Networks | | 1.0 | 0.5 | | 100 | 100 |
| Series | Technology | Description | Type | Typical TCR (ppm/C) | Min. tolerance (%) | Power (W) | Case (EIA & Mil) | Resistance (min) (Ohms) | Resistance (max) (Ohms) |