VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-ZResistor networksPress Releases
All Resistor networks press releases

May 09, 2008

Vishay’s New Automotive Precision Thin Film Chip Resistor Array is Tested According to AEC-Q200 and Offers 1000-V ESD Stability

March 07, 2008

Vishay Releases New Platinum SMD Flat Chip Temperature Sensors in Three Standard Chip Sizes

February 21, 2007

Vishay’s Quick-Net™ Precision Resistor Network Prototype Service Allows Designers to Specify Tight Ratio Tolerances of ±0.01 %, Absolute Tolerances of ±0.1 %, and TCR Tracking of ±5 ppm/°C

November 23, 2005

Vishay's New Quad Flat Chip Resistor Arrays in 1.6-mm by 3.2-mm Package Offer Matched Tolerances as Low as 0.1%

October 14, 2005

Vishay's New Chip Resistor Attenuators With 0.040 W and 0.075 W Power Ratings Replace Three or More Discrete Components

July 30, 2004

Vishay's New MP Series Thin Film Resistor Divider Networks Are First to Offer 0.05% Resistance Ratio Tolerance in 1.1-mm-Thin Package and TCR Tracking of 2 ppm/°C

July 16, 2004

Vishay's New PR Series High-Precision Thin Film Resistor Arrays Offer Ultra-Low 0.01% Ratio Tolerance in Low-Profile, 0.4 mm-High Packages

June 16, 2004

Vishay Extends MPM and ORN Series: New Resistor Networks Rated for Industry-Low 0.01% Ratio Tolerance in SOT 23, 8 Pin SOIC Packages

April 08, 2004

New High-Precision Resistor Arrays Provide Exceptionally Low Combined Relative Error of Less Than 0.03%, Flexible Electrical Specifications, and Excellent Stability

July 02, 2003

Vishay's MTR and MTT Thin Film, Wire Bondable, Multi-Tap Resistor Chips Provide Design Flexibility and Exceptional Film Stability Over Time and Temperature

June 22, 2001

Industry's First Thermally Enhanced LITTLE FOOT SC-70 Power MOSFETs Deliver Threefold Improvement for Thermal Resistance, Feature ESD Protection to 2000 V

June 22, 2001

Vishay Launches New Thin Film Resistor Networks in Surface-Mount SOT-143:

January 03, 2001

New Surface-Mount Chip Attenuators Deliver Superior Performance With Lower Manufacturing Costs

March 24, 2000

Vishay Launches New Precision Matched-Pair Resistors in Surface-Mount SOT-23

March 15, 2000

Vishay Intertechnology Releases New Thin Film Precision Resistor Networks in SOIC Packages

March 13, 2000

New Surface-Mount Thin Film Resistor Networks for Industrial, Medical, Communications, and Computing Systems

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account