VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsCompany Info
Products A-Z:Resistor networks> Thin film>Resistor arrays (9 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (9):
  Tape and Reel Info (1)
  Technical Note (3)
  Promotional Material (5)
Press Releases
Resistor networks: Thin film - Resistor arrays
TypeResistor Arrays
BrandsVishay Beyschlag, Vishay Electro-Films, Vishay Thin Film,

All 9 datasheets shown.
SeriesTechnologyDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
ACAC 0612 - PrecisioninfoThin FilmFlat Chip Resistor Array250.250612 100 221 K
ACAC 0612 ProfessionalinfoThin FilmProfessional Flat Chip Resistor Array2510.10612 100 221 K
0.3
ACAS 0612 - PrecisioninfoThin FilmFlat Chip Resistor Array0612
ACAS 0612 - ProfessionalinfoThin FilmFlat Chip Resistor Array
CLA, CLBinfoThin Film60 x 90 Ta2 N Isolated or Pin 1 Common Array 0.10.05 20 1 M
MTRinfoThin Film30 x 30 Ta2 N Multi-Tap on Silicon 100100.25 100 200
800 2400
MTTinfoThin Film40 x 40 Ta2 N Multi-Tap on Silicon 25010.25 1100 2750
PR 100, 135, 182infoThin FilmHigh Precision Resistor Arrays100.10.01 100 200 K
0.125 300 K
0.2 1 M
PRAinfoThin Film, Ultra FilmHigh Precision Resistor Arrays, Very Short Deliveries Even on Special Orders, High Stability Passivated Nichrome Resistive Layer, Ratio Tolerance to 0.01%, Pre-Tinned or Gold Terminations over Nickel Barrier 0.1
SeriesTechnologyDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account