May 09, 2008
Vishay’s New Automotive Precision Thin Film Chip Resistor Array is Tested According to AEC-Q200 and Offers 1000-V ESD Stability
November 23, 2005
Vishay's New Quad Flat Chip Resistor Arrays in 1.6-mm by 3.2-mm Package Offer Matched Tolerances as Low as 0.1%
July 16, 2004
Vishay's New PR Series High-Precision Thin Film Resistor Arrays Offer Ultra-Low 0.01% Ratio Tolerance in Low-Profile, 0.4 mm-High Packages
April 08, 2004
New High-Precision Resistor Arrays Provide Exceptionally Low Combined Relative Error of Less Than 0.03%, Flexible Electrical Specifications, and Excellent Stability